8536DB0901R03/21

Full-Load Current, Three-Phase Alternating-Current Motors

The full-load currents in Table 68 are based on the 2017 National Electrical Code, Table 430.250. These value are indicative; they vary according to the type of motor, the number of poles, and the manufacturer.

Induction-Type Squirrel Cage and Wound Rotor (A)

Horsepower (HP)

115 V

200 V

208 V

230 V

460 V

575 V

0.5

4.4

2.5

2.4

2.2

1.1

0.9

0.75

6.4

3.7

3.5

3.2

1.6

1.3

1

8.4

4.9

4.6

4.2

2.1

1.7

1.5

12.0

6.9

6.6

6.0

3.0

2.4

2

13.6

7.8

7.5

6.8

3.4

2.7

3

11.0

10.6

9.6

4.8

3.9

5

17.5

16.7

15.2

7.6

6.1

7.5

25.3

24.2

22

11

9

10

32.2

30.8

28

14

11

15

48.3

46.2

42

21

17

20

62.1

59.4

54

27

22

25

78.2

74.8

68

34

27

30

92

88

80

40

32

40

120

114

104

52

41

50

150

143

130

65

52

60

177

169

154

77

62

75

221

211

192

96

77

100

285

273

248

124

99

125

359

343

312

156

125

150

414

396

360

180

144

200

552

528

480

240

192

250

302

242

300

361

289

350

414

336

400

477

382

450

515

412

500

590

472

QR code for this page

Was this helpful?