8536DB0901R03/21

Group Motor Installations

UL 60947 Group Motor Installations

TeSys™ GV2ME + TeSys D Contactors

GV2ME07 with LC1D09

TeSys GV2ME and TeSys D Contactors for Group Motor Installations (UL File E164864)*

Manual Motor Starter

Overload Trip Range (A)

Maximum Horsepower Ratings

SCCR (kA)1

Single-Phase

Three-Phase

Type of Contactor Required

480 V

600 Y / 347 V

480 V with GV1L3 Limiter

120 V

240 V

208 V

240 V

480 V

600 V

GV2ME01

0.10–0.16

LC1D09 or D12

22

22

65

GV2ME02

0.16–0.25

LC1D09 or D12

22

22

65

GV2ME03

0.25–0.40

LC1D09 or D12

22

22

65

GV2ME04

0.40–0.63

LC1D09 or D12

22

22

65

GV2ME05

0.63–1

0.5

LC1D09 or D12

22

22

65

GV2ME06

1–1.6

1/10

0.75

0.75

LC1D09 or D12

22

22

65

GV2ME07

1.6–2.5

1/6

0.5

0.5

1

1.5

LC1D09 or D12

22

22

65

GV2ME08

2.5–4

1/8

1/3

0.75

0.75

2

3

LC1D09 or D12

22

22

65

GV2ME10

4–6.3

0.25

0.5

1

1.5

3

5

LC1D09 or D12

22

22

65

GV2ME14

6–10

0.5

1.5

2

3

5

7.5

LC1D09 or D12

22

22

65

GV2ME16

9–14

0.75

2

3

3

10

10

LC1D12 or D18

22

10

22

GV2ME20

13–18

1

3

5

5

10

15

LC1D12 or D18

22

10

22

GV2ME21

17–23

1.5

3

5

7.5

15

20

LC1D25 or D32

10

10

10

GV2ME22

20–25

2

7.5

7.5

15

20

LC1D25 or D32

10

10

10

GV2ME32

24–32

2

5

7.5

10

20

25

LC1D25 or D32

5

5

5

NOTE: Ratings apply to circuit with voltages no greater than those listed.

TeSys™ GV2P + TeSys D Contactors

GV2P10 with LC1D09

TeSys GV2P and TeSys D Contactors for Group Motor Installations (UL File E164864)*

Manual Motor Starter

Overload Trip Range (A)

Maximum Horsepower Ratings

SCCR (kA)

Single-Phase

Three-Phase

Type of Contactor Required

480 V

600 Y / 347 V

120 V

240 V

208 V

240 V

480 V

600 V

GV2P01

0.10–0.16

LC1D09 or D12

22

22

GV2P02

0.16–0.25

LC1D09 or D12

22

22

GV2P03

0.25–0.40

LC1D09 or D12

22

22

GV2P04

0.40–0.63

LC1D09 or D12

22

22

GV2P05

0.63–1

0.5

LC1D09 or D12

22

22

GV2P06

1–1.6

1/10

0.75

0.75

LC1D09 or D12

22

22

GV2P07

1.6–2.5

1/6

0.5

0.5

1

1.5

LC1D09 or D12

22

22

GV2P08

2.5–4

1/8

1/3

0.75

0.75

2

3

LC1D09 or D12

22

22

GV2P10

4–6.3

0.25

0.5

1

1.5

3

5

LC1D09 or D12

22

22

GV2P14

6–10

0.5

1.5

2

3

5

7.5

LC1D09 or D12

22

22

GV2P16

9–14

0.75

2

3

3

10

10

LC1D12 or D18

22

18

GV2P20

13–18

1

3

5

5

10

15

LC1D12 or D18

22

18

GV2P21

17–23

1.5

3

5

7.5

15

20

LC1D25 or D32

22

18

GV2P22

20–25

2

7.5

7.5

15

20

LC1D25 or D32

22

18

NOTE: Ratings apply to circuit with voltages no greater than those listed.

TeSys™ GV3P + TeSys D Contactors

GV3P40 with LC1D40A

TeSys GV3P and TeSys D Contactors for Group Motor Installations*

Manual Motor Starter

Overload Trip Range (A)

Maximum Horsepower Ratings

Type of Contactor Required

SCCR (kA)

Single-Phase

Three-Phase

480 Y / 277 V

600 Y / 347 V

120 V

240 V

208 V

240 V

480 V

600 V

GV3P13

9–13

0.5

1.5

3

3

7.5

10

LC1D18, D25, D32, D40A, D50A, or D65A

65

25

GV3P18

12–18

0.75

2

5

5

10

15

LC1D18, D25, D32, D40A, D50A, or D65A

65

25

GV3P25

17–25

1.5

3

5

7.5

15

20

LC1D25, D32, D40A, D50A, or D65A

65

25

GV3P32

23–32

2

5

7.5

10

20

25

LC1D32, D40A, D50A, or D65A

65

25

GV3P40

30–40

3

10

25

30

LC1D40A, 50A or 65A

65

25

GV3P50

37–50

7.5

10

15

30

40

LC1D50A or 65A

65

25

GV3P65

48–65

5

10

15

20

40

50

LC1D65A or 80

65

25

NOTE: These values are derived from the UL 60947 Type F certification (E164871).
QR code for this page

Was this helpful?