8536DB0901R03/21

TeSys GV2P and GV3P + TeSys D Contactors

Two-Component TeSys™ GV + TeSys D Solution

TeSys™ GV2 and GV3 + TeSys D Solution (Type F)

Manual Self-Protected Combination Starter Meeting UL 60947-4-1 Type F UL File E164871.

TeSys GV2P with TeSys D — GV2GH7 + GV2P10 + GV2AF3+ LC1D09

TeSys GV2P Type F Combination Motor Starter (UL File E164871)

Manual Self-Protected Starter*

Overload Trip Range (A)

Maximum Horsepower Ratings

Type of Contactor Required

SCCR (kA)

Single-Phase

Three-Phase

480 Y / 277 V

600 Y / 347 V

With GV2G Busbar

120 V

240 V

208 V

240 V

480 V

600 V

480 Y / 277 V

600 Y / 347 V

GV2P01

0.10–0.16

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P02

0.16–0.25

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P03

0.25–0.40

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P04

0.40–0.63

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P05

0.63– 1

0.5

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P06

1–1.6

1/10

0.75

0.75

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P07

1.6–2.5

1/6

0.5

0.5

1

1.5

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P08

2.5– 4

1/8

1/3

0.75

0.75

2

3

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P10

4–6.3

0.25

0.5

1

1.5

3

5

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P14

6–10

0.5

1.5

2

3

5

7.5

LC1D09–LC1D12

100

50

100

25

LC1D12–LC1D18

100

50

42

25

GV2P16

9–14

0.75

2

3

3

10

10

LC1D18–LC1D32

50

50

42

25

GV2P20

13–18

1

3

5

5

10

15

LC1D18–LC1D32

50

50

42

25

GV2P21

17–23

1.5

3

5

7.5

15

20

LC1D18–LC1D32

50

50

42

25

GV2P22

20–25

2

7.5

7.5

15

20

LC1D18–LC1D32

50

50

42

25

NOTE: Type F ratings only valid at 600 Y / 347 V and 480 Y / 277 V voltages and lower.
   

TeSys™ GV3P + TeSys D Contactors

TeSys GV3P with TeSys D — GV3G66 + GV3P40 + GVAM11 + LC1D40A

TeSys GV3P Type F Combination Motor Starter (UL File E164871)*

Manual Self-Protected Starter

Overload Trip
Range (A)

Maximum Horsepower Ratings

Type of Contactor Required

SCCR (kA)

Single-Phase

Three-Phase

480 Y / 277 V

600 Y /
347 V

120 V

240 V

208 V

240 V

480 V

600 V

GV3P13

9–13

0.5

1.5

3

3

7.5

10

LC1D18, D25, D32, D40A, D50A, or D65A

65

25

GV3P18

12–18

0.75

2

5

5

10

15

LC1D18, D25, D32, D40A, D50A, or D65A

65

25

GV3P25

17–25

1.5

3

5

7.5

15

20

LC1D25, D32, D40A, D50A, or D65A

65

25

GV3P32

23–32

2

5

7.5

10

20

25

LC1D32, D40A, D50A, or D65A

65

25

GV3P40

30–40

3

10

25

30

LC1D40A, 50A, or 65A

65

25

GV3P50

37–50

7.5

10

15

30

40

LC1D50A or 65A

65

25

GV3P65

48–65

5

10

15

20

40

50

LC1D65A or 80

65

25

NOTE: Type F ratings only valid at 600 Y / 347 V and 480 Y / 277 V voltages and lower.

TeSys™ GV4PB + TeSys D

Two-Component Motor Circuit Solution (up to 115 A)

The TeSys GV4PB Motor Protection Circuit Breaker combines the functionality of a circuit breaker and an overload relay in a single device. Approved to UL 489, the TeSys GV4PB is suitable for use as a branch short-circuit protection device, and can be paired with any contactor to build a complete branch circuit for a motor load.

The TeSys GV4PB includes an advanced trip unit with additional protections that can be adjusted to provide the best protection for the application. A pre-trip alarm is also available with the use of the SDx module, providing notification that can be used to initiate proactive measures to avoid downtime or to alert operators of an issue.

Two-Component Motor Circuit Solution with IEC Motor Control

Short-Circuit Protection, Disconnect, and Overload Protection

+

Motor Controller

GV4PB Reference

Motor FLA Dial Range

UL 489 Interrupting Rating @ 480 Y

 

TeSys D Suggested Reference

SCCR @ 480 Y with shown GV4PB*

GV4PB02S

0.8–2

65 kA

+

LC1D09 to D38

65 kA

GV4PB03S

1.4– 3.5

65 kA

+

LC1D09 to D38

65 kA

GV4PB07S

2.9–7

65 kA

+

LC1D09 to D38

65 kA

GV4PB12S

5–12.5

65 kA

+

LC1D09 to D38

65 kA

GV4PB25S

10–25

65 kA

+

LC1D09 to D38

65 kA

GV4PB50S

20– 50

65 kA

+

LC1 D40A to D50A

65 kA

GV4PB80S

40–80

65 kA

+

LC1D80

65 kA

GV4PB115S

65–115

65 kA

+

LC1D115

65 kA

TeSys GV4PB (UL 489) + Compact NEMA TeSys N Solution

Short-Circuit Protection, Disconnect, and Overload Protection

+

Motor Controller

GV4PB Reference

Motor FLA Dial Range

UL 489 Interrupting Rating @ 480 Y

 

TeSys N Suggested Reference

SCCR @ 480 Y with shown GV4PB*

GV4PB02S

0.8– 2

65 kA

+

T02AN13 to CN13

65 kA

GV4PB03S

1.4–3.5

65 kA

+

T02AN13 to CN13

65 kA

GV4PB07S

2.9–7

65 kA

+

T02AN13 to CN13

65 kA

GV4PB12S

5–12.5

65 kA

+

T02AN13 to CN13

65 kA

GV4PB25S

10– 25

65 kA

+

T02DN13

65 kA

GV4PB50S

20– 50

65 kA

+

T02EN13

65 kA

GV4PB80S

40–80

65 kA

+

T02FN13

65 kA

GV4PB115S

65–115

65 kA

+

T02FN13

65 kA

QR code for this page

Was this helpful?