TeSys GV2P and GV3P + TeSys D Contactors
Two-Component TeSys™ GV + TeSys D Solution
TeSys™ GV2 and GV3 + TeSys D Solution (Type F)
Manual Self-Protected Combination Starter Meeting UL 60947-4-1 Type F UL File E164871.
TeSys GV2P Type F Combination Motor Starter (UL File E164871)
Manual Self-Protected Starter* |
Overload Trip Range (A) |
Maximum Horsepower Ratings |
Type of Contactor Required |
SCCR (kA) |
||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Single-Phase |
Three-Phase |
480 Y / 277 V |
600 Y / 347 V |
With GV2G Busbar |
||||||||
120 V |
240 V |
208 V |
240 V |
480 V |
600 V |
480 Y / 277 V |
600 Y / 347 V |
|||||
GV2P01 |
0.10–0.16 |
— |
— |
— |
— |
— |
— |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P02 |
0.16–0.25 |
— |
— |
— |
— |
— |
— |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P03 |
0.25–0.40 |
— |
— |
— |
— |
— |
— |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P04 |
0.40–0.63 |
— |
— |
— |
— |
— |
— |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P05 |
0.63– 1 |
— |
— |
— |
— |
— |
0.5 |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P06 |
1–1.6 |
— |
1/10 |
— |
— |
0.75 |
0.75 |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P07 |
1.6–2.5 |
— |
1/6 |
0.5 |
0.5 |
1 |
1.5 |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P08 |
2.5– 4 |
1/8 |
1/3 |
0.75 |
0.75 |
2 |
3 |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P10 |
4–6.3 |
0.25 |
0.5 |
1 |
1.5 |
3 |
5 |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P14 |
6–10 |
0.5 |
1.5 |
2 |
3 |
5 |
7.5 |
LC1D09–LC1D12 |
100 |
50 |
100 |
25 |
LC1D12–LC1D18 |
100 |
50 |
42 |
25 |
||||||||
GV2P16 |
9–14 |
0.75 |
2 |
3 |
3 |
10 |
10 |
LC1D18–LC1D32 |
50 |
50 |
42 |
25 |
GV2P20 |
13–18 |
1 |
3 |
5 |
5 |
10 |
15 |
LC1D18–LC1D32 |
50 |
50 |
42 |
25 |
GV2P21 |
17–23 |
1.5 |
3 |
5 |
7.5 |
15 |
20 |
LC1D18–LC1D32 |
50 |
50 |
42 |
25 |
GV2P22 |
20–25 |
2 |
— |
7.5 |
7.5 |
15 |
20 |
LC1D18–LC1D32 |
50 |
50 |
42 |
25 |
NOTE: Type F ratings only valid at 600
Y / 347 V and 480 Y / 277 V voltages and lower.
|
TeSys™ GV3P + TeSys D Contactors
TeSys GV3P Type F Combination Motor Starter (UL File E164871)*
Manual Self-Protected Starter |
Overload
Trip |
Maximum Horsepower Ratings |
Type of Contactor Required |
SCCR (kA) |
||||||
---|---|---|---|---|---|---|---|---|---|---|
Single-Phase |
Three-Phase |
480 Y / 277 V |
600 Y / |
|||||||
120 V |
240 V |
208 V |
240 V |
480 V |
600 V |
|||||
GV3P13 |
9–13 |
0.5 |
1.5 |
3 |
3 |
7.5 |
10 |
LC1D18, D25, D32, D40A, D50A, or D65A |
65 |
25 |
GV3P18 |
12–18 |
0.75 |
2 |
5 |
5 |
10 |
15 |
LC1D18, D25, D32, D40A, D50A, or D65A |
65 |
25 |
GV3P25 |
17–25 |
1.5 |
3 |
5 |
7.5 |
15 |
20 |
LC1D25, D32, D40A, D50A, or D65A |
65 |
25 |
GV3P32 |
23–32 |
2 |
5 |
7.5 |
10 |
20 |
25 |
LC1D32, D40A, D50A, or D65A |
65 |
25 |
GV3P40 |
30–40 |
3 |
— |
10 |
— |
25 |
30 |
LC1D40A, 50A, or 65A |
65 |
25 |
GV3P50 |
37–50 |
— |
7.5 |
10 |
15 |
30 |
40 |
LC1D50A or 65A |
65 |
25 |
GV3P65 |
48–65 |
5 |
10 |
15 |
20 |
40 |
50 |
LC1D65A or 80 |
65 |
25 |
NOTE: Type F ratings only valid at 600
Y / 347 V and 480 Y / 277 V voltages and lower.
|
TeSys™ GV4PB + TeSys D
The TeSys GV4PB Motor Protection Circuit Breaker combines the functionality of a circuit breaker and an overload relay in a single device. Approved to UL 489, the TeSys GV4PB is suitable for use as a branch short-circuit protection device, and can be paired with any contactor to build a complete branch circuit for a motor load.
The TeSys GV4PB includes an advanced trip unit with additional protections that can be adjusted to provide the best protection for the application. A pre-trip alarm is also available with the use of the SDx module, providing notification that can be used to initiate proactive measures to avoid downtime or to alert operators of an issue.
Two-Component Motor Circuit Solution with IEC Motor Control
Short-Circuit Protection, Disconnect, and Overload Protection |
+ |
Motor Controller |
||||||||
---|---|---|---|---|---|---|---|---|---|---|
GV4PB Reference |
Motor FLA Dial Range |
UL 489 Interrupting Rating @ 480 Y |
TeSys D Suggested Reference |
SCCR @ 480 Y with shown GV4PB* |
||||||
GV4PB02S |
0.8–2 |
65 kA |
+ |
LC1D09 to D38 |
65 kA |
|||||
GV4PB03S |
1.4– 3.5 |
65 kA |
+ |
LC1D09 to D38 |
65 kA |
|||||
GV4PB07S |
2.9–7 |
65 kA |
+ |
LC1D09 to D38 |
65 kA |
|||||
GV4PB12S |
5–12.5 |
65 kA |
+ |
LC1D09 to D38 |
65 kA |
|||||
GV4PB25S |
10–25 |
65 kA |
+ |
LC1D09 to D38 |
65 kA |
|||||
GV4PB50S |
20– 50 |
65 kA |
+ |
LC1 D40A to D50A |
65 kA |
|||||
GV4PB80S |
40–80 |
65 kA |
+ |
LC1D80 |
65 kA |
|||||
GV4PB115S |
65–115 |
65 kA |
+ |
LC1D115 |
65 kA |
TeSys GV4PB (UL 489) + Compact NEMA TeSys N Solution
Short-Circuit Protection, Disconnect, and Overload Protection |
+ |
Motor Controller |
||||||||
---|---|---|---|---|---|---|---|---|---|---|
GV4PB Reference |
Motor FLA Dial Range |
UL 489 Interrupting Rating @ 480 Y |
TeSys N Suggested Reference |
SCCR @ 480 Y with shown GV4PB* |
||||||
GV4PB02S |
0.8– 2 |
65 kA |
+ |
T02AN13 to CN13 |
65 kA |
|||||
GV4PB03S |
1.4–3.5 |
65 kA |
+ |
T02AN13 to CN13 |
65 kA |
|||||
GV4PB07S |
2.9–7 |
65 kA |
+ |
T02AN13 to CN13 |
65 kA |
|||||
GV4PB12S |
5–12.5 |
65 kA |
+ |
T02AN13 to CN13 |
65 kA |
|||||
GV4PB25S |
10– 25 |
65 kA |
+ |
T02DN13 |
65 kA |
|||||
GV4PB50S |
20– 50 |
65 kA |
+ |
T02EN13 |
65 kA |
|||||
GV4PB80S |
40–80 |
65 kA |
+ |
T02FN13 |
65 kA |
|||||
GV4PB115S |
65–115 |
65 kA |
+ |
T02FN13 |
65 kA |