Fiber Lambda

TIP: This field is not required but reduces errors as wavelengths are provided, rather than users having to type them.

Properties:

  • Field Type: Double

  • Domain Type: Coded Values

  • Split Policy: Duplicate

  • Merge Policy: Default Value

Coded Values:

Code

Description

850

850 nm

1310

1310 nm

1470

1470 nm

1490

1490 nm

1510

1510 nm

1550

1550 nm

1570

1570 nm

1590

1590 nm

1610

1610 nm

QR code for this page

Was this helpful?