DUG_Wiser Micro Module Dimmer_CLP-00

Technical data

Nominal power rating for load type

LED

5 – 100 VA

5 – 20 VA

Incandescent lamp

14 – 200 W

Iron core transformer

14 – 150 VA

Halogen lamp

14 – 150 W

Electronic step-down converter

14 – 200 VA

Nominal voltage

AC 220-240 V, 50/60 Hz

Dimming channel

1

Standby

Max. 0.4 W

Operating Temperature

0 ºC to 35 ºC

Neutral conductor

Not required

Connecting terminals

Max. 2 x 2.5 mm2, solid or stranded types

Extension connection

Max. 10 mechanical push buttons

Length of all cable sections

Max. 50 m for 3-wire NYM cable

Fuse protection

16 A circuit breaker

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

<10 mW

IP rating

IP20

Product dimensions (H x W x D)

43 x 43 x 22 mm

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?