DUG_Smoke alarm AC Square_CLP-00

Technical Data

Power supply

220-240 VAC, 50 / 60 Hz

Back up battery Life

10 years

Operating Current

≤40 mA

Sensing Type

Photoelectric. This alarm contains NO radioactive material.

Operating Temperature

0 °C to 45 °C

Ambient Humidity

5% to 95%

Cable interconnection

Max. 40 devices

Wireless interconnection

RF+Zigbee, max. 40 devices in one network

Terminal provisions

Active, Neutral, Loop and Interconnect terminals, each accommodates 2 × 1.5 mm² or 1 × 2.5 mm²

Operating frequency

Zigbee: 2405 - 2480 MHz

RF: 433 MHz

Wireless Range

40m indoor line of sight

Horn Level

85 dB at 3 m

Mounting Type

Mounting on ceiling and wall only

Dimensions (H × W × D)

115 × 115 × 46 mm

Standard

AS 3786: 2014+A1: 2015+A2: 2018

Certification

Zigbee 3.0

RCM Activfire SAI Global

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?