7EN02–0408–00

Common Properties

All devices have General Properties and Monitored Area.

General Properties

All devices have a set of general properties that includes Type, Name, Comment, Commodity, and Device Location.

This table presents the general properties of the Com’X:

Field Description Comments
Type Corresponds to the device type that is selected. This field is automatically assigned by the Com’X and cannot be modified.
Name Corresponds to the name of the device. This field must not include the following characters: /:*?< >| or space.
Comment Allows you to type additional information.
Commodity Corresponds to the type of measurements. This field is available only for meters or sensors. The logging interval of measurements is set according to the value defined in Data Logging.
Device location Defines where the device is physically installed.

For example:

  • main low voltage switchboard for an electric meter
  • boiler room for a gas meter
  • outdoor north front for a temperature probe

The device name is associated with a measurement to create the meter in Energy Operation. For example, the active energy measurement for a PM3250 named Ventilation Q01 creates a meter Ventilation Q01_Active Energy.

NOTE: Energy Operation retrieves this information from the Com’X to create the metering site architecture.

Monitored Area

The monitored area enables you to define the building area measured by the meter or sensor. A site can be made up of several buildings. Each building can have several floors. Each floor can be made up of several zones. The site topology is defined by entering values in the Building, Floor, and Zone fields.

The Usage field helps identify the device in the Measurement Table. You can either use a predefined name or customize your own.

To type a floor name, you must enter a building name first. To type a zone name, you must enter a floor name first.

Example: Monitored Area

This example describes how to define the name of the buildings, floors, zones, and usage for the meters or sensors of a site made up of 2 buildings:

This table shows naming examples for the different fields of the Monitored Area collapsible menu:

    Monitored Area  
Meter/Sensor Device Location Building Floor Zone Usage
M1 Main switchboard Building A Main meter
M2 Main switchboard Building A 1st Submeter
M3 Main switchboard Building A 2nd Submeter
M4 Distribution board 1 Building A 1st East Lighting
M5 Distribution board 1 Building A 1st West Lighting
M6 Distribution board 1 Building A 1st East Ventilation
M7 Distribution board 1 Building A 1st West Ventilation
M8 Distribution board 2 Building A 2nd East Lighting
M9 Distribution board 2 Building A 2nd West Lighting
M10 Distribution board 2 Building A 2nd East Ventilation
M11 Distribution board 2 Building A 2nd West Ventilation
M12 Boiler room Building A Heating
M13 Outdoor Building A Main meter
Temp1 Outdoor north front Building A Outdoor Other
M14 Main switchboard Building B Main meter
M15 Boiler room Building B Heating
M16 Outdoor Building B Main meter
Temp2 Outdoor north front Building B Outdoor Other

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?