7EN02–0408–00

Resistance Temperature Detectors

The Com’X supports resistance temperature detectors connected to its analog inputs.

Measurement Properties

The Pt100/Pt1000 Resistance Temperature Detectors (RTD) are sensors used to measure temperature by correlating the resistance of the RTD element with temperature.

The RTD can only be connected to the analog inputs of the Com’X.

The temperature range is from -50 °C (-58 °F) to +104 °C (219 °F).

When connecting an RTD probe to the Com’X, there are no specific parameters to configure.

Measurement Table

By default, the temperature is logged and published to the selected platform.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?