7EN02–0408–00

Commissioning Interface

Use the commissioning interface to start data logging and publication.

This table shows commissioning fields:

Field Description
Notifications

Displays the status of the configuration process.

If any requested field or parameters are missing, a link to the corresponding tab is displayed. Click the link to be redirected to the tab.

Data logging

Displays a button to start data logging. The button is disabled if:

  • the configuration is not complete.
  • there is no selected data to be logged.

Topology(1)

Sends the metering architecture to Energy Operation. This creates the metering hierarchy in Energy Operation. This option is available only if Energy Operation is selected as the publication platform.

If you do not send the topology to Energy Operation, all measurements will appear under the site named Site Newmeters.

Publication

Allows you to export the logged data manually to the hosted platform. .

Status console

Displays the successive steps with the corresponding status when the publication is launched, from the construction of the data file to the delivery of the file on the database server.

Refer to the maintenance logs if an error occurs during publication.

(1) If you change the topology of the Com’X or modify the Com’X configuration by adding some measurement values or meters after the first publication, do not use the Send Topology button. Contact local Schneider Electric technical support.

** (see Logs) See Starting the Publication See Starting the Data Logging for more information.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?