7EN02–0408–00

Modbus Gateway Settings

Modbus Gateway Settings allows you to customize network settings for your specific environment.

The defined parameters apply to both Ethernet ports.

Serial port

Setting Description Options
Transmission Mode Used to select how data is transmitted over a serial connection.

RTU, ASCII

Default: RTU

Silent Interval Extension (ms) Allows the silent interval used to signify the end of a Modbus RTU packet to be extended beyond the 3.5 characters defined by the standard.

0–10 ms

Default: 5 ms

Delay Between Frames (ms) Defines the minimum silent time between the end of a received response and the beginning of a new request on the serial line.

0, 10, 20, 30, 40, 50, 60, 70, 80, 90, 100

Default: 50 ms

TCP/IP Server

Setting Description Options
Enable Server Connection Idle Time Enables a timer that closes the Modbus TCP/IP connection after a specified amount of idle time.

Yes, No

Default: No

Server Connection Idle Time Length of time after which a TCP/IP connection is closed.

1–65535 seconds

Enable Modbus TCP/IP Proxy Setting that determines if Modbus TCP/IP messages from remote clients will be routed to remote Modbus TCP/IP devices that are defined in the Com’X.

Yes, No

Default: Yes

Enable Serial Modbus Broadcasts

Forwards received Modbus broadcast messages to the slave devices connected to the local serial port.

Yes, No

Default: No

TCP/IP Client

Setting Description Options
Client Connection Timeout (seconds) Amount of time the Com’X will wait for a remote Modbus TCP/IP device to respond to a Modbus TCP/IP connection request initiated by the Com’X.

.1–10 seconds

Default: 2

Client Message Timeout (seconds) Amount of time the Com’X will wait for a remote Modbus TCP/IP device to respond to a Modbus TCP/IP request initiated by the Com’X.

1–20 seconds

Default: 3

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?