7EN02–0408–00

Modbus Register Mapping

The registers that can be read depend on the device you are communicating with.

Discovery Feature

The product responds to the Modbus function code FC43-14 with the following values:

  • The VendorName = Schneider Electric
  • The ProductCode = EBX200
  • The ProductName = Com’X 200
  • The MajorMinorRevision = the Com’X 200 version.

Com'XRegister Mapping

Register values can be read only through Modbus function codes FC03-FC04.

Address Register Object Size (Word) Format Unit Range Comments
2399 2400 Digital Input Validity – Bit 0.5 1 Bitmap 0–0x003F See note 1. Can be read with Modbus code FC01 (coil 38400 - 38405).
2400 2401 Digital Input Validity – Bit 0.5 1 Bitmap 0–0x003F See note 2. Can be read with Modbus code FC01 (coil 38416 - 38421).
8914 8915 Pulses count – DI1 2 INT32U 0–4G See note 3.
8916 8917 Running hours – DI1 2 INT32U sec. 0–4G See note 4.
8918 8919 Pulses count – DI2 2 INT32U 0–4G See note 3.
8920 8921 Running hours – DI2 2 INT32U sec. 0–4G See note 4.
8922 8923 Pulses count – DI3 2 INT32U 0–4G See note 3.
8924 8925 Running hours – DI3 2 INT32U sec. 0–4G See note 4.
8926 8927 Pulses count – DI4 2 INT32U 0–4G See note 3.
8928 8929 Running hours – DI4 2 INT32U sec. 0–4G See note 4.
8930 8931 Pulses count – DI5 2 INT32U 0–4G See note 3.
8932 8933 Running hours – DI5 2 INT32U sec. 0–4G See note 4.
8934 8935 Pulses count – DI6 2 INT32U 0–4G See note 3.
8936 8937 Pulses count – DI6 2 INT32U sec. 0–4G See note 4.
8970 8971 Pulses count – DI1 2 FLOAT32 See note 3.
8972 8973 Pulses count – DI1 2 FLOAT32 1/sec. See note 3.
8974 8975 Pulses count – DI2 2 FLOAT32 See note 3.
8976 8977 Pulses count – DI2 2 FLOAT32 1/sec. See note 3.
8978 8979 Pulses count – DI3 2 FLOAT32 See note 3.
8980 8981 Pulses count – DI3 2 FLOAT32 1/sec. See note 3.
8982 8983 Pulses count – DI4 2 FLOAT32 See note 3.
8984 8985 Pulses count – DI4 2 FLOAT32 1/sec. See note 3.
8986 8987 Pulses count – DI5 2 FLOAT32 See note 3.
8988 8989 Pulses count – DI5 2 FLOAT32 1/sec See note 3.
8990 8991 Pulses count – DI6 2 FLOAT32 See note 3.
8992 8993 Pulses count – DI6 2 FLOAT32 1/sec. See note 3.
9999 10000 Raw Value – AI1 2 FLOAT32 (*) See note 5.
10001 10002 Raw Value – AI1 2 FLOAT32 (*) See note 5.

  1. One bit is set for each digital input (DI) used in the Com’X 200.
  2. One bit is set for each digital input configured as a contactor or an impulse relay, if this device is closed.
  3. This value is valid only if the digital input is configured as a pulse meter.
  4. This value is valid only if the digital input is configured as a contactor or an impulse relay.
  5. If the sensor connected to the analog input (AI):
    • is a PT100 or PT1000, the raw value is the voltage value 0–10V.
    • is a 0–10V sensor, the raw value is the voltage value 0–10V.
    • is a 0–20mA sensor, the raw value is the current value 0–0.020A.

EM4300 Register Mapping

Register values can be read only through Modbus function codes FC03-FC04.

EM4300 Address Register Description Size Data Type Units Update Frequency
X 1 2 Product Identifier

17150 – EM4300

1 INT16U < 1 Minute
N/A 2 3 Reserved 1998
X 2000 2001 Frequency 2 FLOAT32 Hz 1 Minute
X 2002 2003 Power Factor A 2 FLOAT32 1 Minute
X 2004 2005 Power Factor B 2 FLOAT32 1 Minute
X 2006 2007 Power Factor C 2 FLOAT32 1 Minute
X 2008 2009 Apparent Power A 2 FLOAT32 VA 1 Minute
X 2010 2011 Apparent Power B 2 FLOAT32 VA 1 Minute
X 2012 2013 Apparent Power C 2 FLOAT32 VA 1 Minute
X 2014 2015 Apparent Power 2 FLOAT32 VA 1 Minute
X 2016 2017 Reactive Power A 2 FLOAT32 VAR 1 Minute
X 2018 2019 Reactive Power B 2 FLOAT32 VAR 1 Minute
X 2020 2021 Reactive Power C 2 FLOAT32 VAR 1 Minute
X 2022 2023 Reactive Power 2 FLOAT32 VAR 1 Minute
X 2024 2025 Active Power A 2 FLOAT32 W 1 Minute
X 2026 2027 Active Power B 2 FLOAT32 W 1 Minute
X 2028 2029 Active Power C 2 FLOAT32 W 1 Minute
X 2030 2031 Active Power 2 FLOAT32 W 1 Minute
X 2032 2033 Voltage A-N 2 FLOAT32 V 1 Minute
N/A 2034 2035 Reserved 266
X 2100 2101 Max Current A over Dmd 2 FLOAT32 A 15 Minute
X 2102 2103 Max Current B over Dmd 2 FLOAT32 A 15 Minute
X 2104 2105 Max Current C over Dmd 2 FLOAT32 A 15 Minute
X 2106 2107 Min Voltage A-N over dmd 2 FLOAT32 V 15 Minute
X 2108 2109 Min Voltage B-N over dmd 2 FLOAT32 V 15 Minute
X 2110 2111 Min Voltage C-N over dmd 2 FLOAT32 V 15 Minute
N/A 2113 2114 Reserved 187
X 2300 2301 Apparent energy delivered – received non-resettable 4 INT64 VAh 1 Minute
X 2304 2305 Apparent energy A delivered – received non-resettable 4 INT64 VAh 1 Minute
X 2308 2309 Apparent energy B delivered – received non-resettable 4 INT64 VAh 1 Minute
X 2312 2313 Apparent energy C delivered – received non-resettable 4 INT64 VAh 1 Minute
X 2316 2317 Reactive energy delivered – received non-resettable 4 INT64 VARh 1 Minute
X 2320 2321 Reactive energy A delivered – received non-resettable 4 INT64 VARh 1 Minute
X 2324 2325 Reactive energy B delivered – received non-resettable 4 INT64 VARh 1 Minute
X 2328 2329 Reactive energy C delivered – received non-resettable 4 INT64 VARh 1 Minute
X 2332 2333 Active energy delivered – received non-resettable 4 INT64 Wh 1 Minute
X 2336 2337 Active energy A delivered – received non-resettable 4 INT64 Wh 1 Minute
X 2340 2341 Active energy B delivered – received non-resettable 4 INT64 Wh 1 Minute
X 2344 2345 Active energy C delivered – received non-resettable 4 INT64 Wh 1 Minute
X 2348 2349 Apparent energy delivered – received 4 INT64 VAh 1 Minute
X 2352 2353 Apparent energy A delivered – received 4 INT64 VAh 1 Minute
X 2356 2357 Apparent energy B delivered – received 4 INT64 VAh 1 Minute
X 2360 2361 Apparent energy C delivered – received 4 INT64 VAh 1 Minute
X 2364 2365 Reactive energy delivered – received 4 INT64 VARh 1 Minute
X 2368 2369 Reactive energy A delivered – received 4 INT64 VARh 1 Minute
X 2372 2373 Reactive energy B delivered – received 4 INT64 VARh 1 Minute
X 2376 2377 Reactive energy C delivered – received 4 INT64 VARh 1 Minute
X 2380 2381 Active energy delivered – received 4 INT64 Wh 1 Minute
X 2384 2385 Active energy A delivered – received 4 INT64 Wh 1 Minute
X 2388 2389 Active energy B delivered – received 4 INT64 Wh 1 Minute
X 2392 2393 Active energy C delivered – received 4 INT64 Wh 1 Minute
N/A 2396 2397 Reserved 16
X 2412 2413 ZigBee link quality indicator (LQI) 1 INT16U < 1 Minute
X 2413 2414 ZigBee radio signal strength indicator (RSSI) 2 FLOAT32 dBm < 1 Minute
X 2415 2416 Zigbee packet error rate over last hour 2 FLOAT32 < 1 Minute
X 2417 2418 ZigBee network extended network PAN ID 1 4 INT64U < 1 Minute
X 2421 2422 Zigbee radio output Power 2 FLOAT32 dBm < 1 Minute
N/A 2423 2424 Reserved 77
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?