7EN02–0408–00

Network Configuration Options

The Com’X features two Ethernet ports as well as a bay for a GPRS module or a USB port for 3G modem.

This table presents the network configuration options of the Com’X:

Options Port
Ethernet Port 1 Ethernet Port 2 Wi-Fi GPRS/3G
GPRS/3G only Configuration and data collection(1) Configuration(1) and data collection Configuration(2) Data publishing
GPRS/3G and switched network Configuration and data collection Configuration(2) Data publishing
Wi-Fi only Configuration and data collection(1) Configuration(1) and data collection Configuration, data collection, and publishing
Wi-Fi and switched network Configuration and data collection Configuration, data collection, and publishing
2 Switched Ports (1 IP address for both) Configuration, data collection and publishing Configuration(2)
2 Separate Ports (1 IP address for each) Configuration and data publishing Configuration and data collection Configuration(2)

(1) Preferred usage for this port.

(2) Available only in Wi-Fi Access Point mode.

NOTE: It is recommended to use an external cellular router instead of the above configurations.

With a GPRS or 3G Modem

The GPRS or 3G modem is used to publish data.

If you want to use Ethernet for data collection, configure the Com’X in GPRS/3G and Switched network. Otherwise the Com’X must be configured as GPRS/3G only.

When the Com’X is configured in GPRS/3G only, the Ethernet port 2 acts as a DHCP server. This mode allows you to connect a PC for configuration.

NOTE: It is recommended to use an external cellular router instead of the above configurations.

If a Wi-Fi module is installed, it can be used to establish a connection with a PC, a tablet, or a smartphone to configure the system.

With a Wi-Fi Key

A Wi-Fi key can be used to publish data. If you want to use Ethernet for data collection, configure the Com’X in Wi-Fi and switched network. Otherwise the Com’X must be configured as Wi-Fi only.

Wired Ethernet

If the Com’X does not use a GPRS/3G modem or a Wi-Fi module for data publishing, the two Ethernet ports can be configured separately.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?