7EN02–0408–00

Accessing Through the Ethernet Port With Other Operating Systems

Access the Com’X user interface for initial setup using an operating system other than Windows.

The default configuration for Com’X Ethernet port 2 is DHCP server.

DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • This equipment must only be installed and serviced by qualified personnel.
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices. See NFPA 70E in the USA, CSA Z462 or applicable local standards.
Failure to follow these instructions will result in death or serious injury.
NOTICE
ip address conflict
Do not connect a Com'X Ethernet port to a local area network if it is configured to DHCP server.
Failure to follow these instructions can result in impaired communications.
  1. Disconnect your local computer from all networks.
  2. Connect an Ethernet cable from your local computer to the Ethernet port 2 of the Com’X.
  3. Open your web browser.
  4. Type [10.25.1.1] in the address field and press Enter.
    NOTE: HTTPS is enabled by default on the Com’X configuration. The Com’X has an autosigned security certificate. Therefore, connecting to the Com’X interface displays a security message. Before accepting, confirm that communication with the Com’X has been established.
  5. Type the username (default: admin) and the password (default: admin).
    NOTE: The username and password are case-sensitive.
  6. Click OK.
    To install a new certificate, see Local Web Server
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?