7EN02–0408–00

Accessing Through Wi-Fi Access Point Mode With Windows

You can access the energy server user interface through Wi-Fi Access Point Mode using Windows.
DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • This equipment must only be installed and serviced by qualified personnel.
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices. See NFPA 70E in the USA, CSA Z462 or applicable local standards.
Failure to follow these instructions will result in death or serious injury.
NOTICE
Unintended equipment operation
Do not close the door of a metallic enclosure while using the Wi-Fi USB key.
Failure to follow these instructions can result in equipment damage.
  1. Connect the Wi-Fi USB key to a USB port on the energy server.
  2. Press the Wi-Fi button on the energy server.

    The Wi-Fi button LED flashes green.

  3. On your local computer, connect to the energy server wireless network using the Windows Wireless Network configuration window.
  4. Open Windows Explorer on your local computer and click Network. The energy server appears in the list of devices.
  5. Double-click the energy server and the login page opens automatically in your default browser.

    HTTPS is enabled by default on the energy server configuration. The energy server has an autosigned security certificate. Therefore, connecting to the energy server interface displays a security message. Before accepting, confirm that communication with the energy server has been established.

  6. Type the username (default: admin) and the password (default: admin).

    The username and password are case-sensitive.

  7. Click Ok.
    Refer to Troubleshooting if the Com’X 510 does not appear. To install a new certificate, see Local Web Server.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?