7EN02–0408–00

Creating a ZigBee Network for the First Time

Schneider Electric provides accessories to mount the ZigBee key outside the cabinet.

For information, see the ZigBee Instruction Sheet. Use this procedure when a ZigBee network has never previously been created for the Com’X.

NOTICE
UNINTENDED EQUIPMENT OPERATION
Do not mount the ZigBee key inside the cabinet or switchboard when using the High power transmission setting.
Failure to follow these instructions can result in equipment damage.

  1. Power off the Com’X.
  2. Plug the ZigBee key into one of the USB ports in the Com’X, or connect it to the Com’X through a USB extension cable.
  3. Power on the Com’X and wait for its power LED to turn green.
    NOTE: The ZigBee key firmware is deployed with the Com’X firmware. The Com’X automatically updates the firmware if a newer version is available.
  4. Log in to the Com’X, and then select Settings > Communication > ZigBee Settings.

    The ZigBee Settings screen is displayed.

  5. In the Activate ZigBee field, select Yes.
  6. (Optional) In the Channel field, select a ZigBee channel. If you leave the setting as --, the Com’X scans all available channels and automatically selects a channel for the ZigBee network. The channel with strongest signal is usually selected.
  7. In the Transmission power field, select one of the following options:
    • Standard power: Select this option when the ZigBee key and all ZigBee devices are in the same switchboard or cabinet.
    • High power: Select this option when the ZigBee key is connected to the Com’X through a USB extension cable. You are asked to confirm that the ZigBee key is outside the switchboard or cabinet. Click OK to confirm.
  8. Click Save changes.

The setup takes about 60 seconds. When the network starts, the ZigBee status shows that the network is ready to be used, and the ZigBee key LED flashes green.

You can now use the ZigBee discovery function to connect devices to the network.

** (ZigBee Device Discovery)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?