7EN02–0408–00

Stopping and Restarting a ZigBee Network

Use this procedure to stop and restart a ZigBee network so that you can change the network settings or perform maintenance.
  1. Log in to the Com’X, and then select Settings > Communication > ZigBee Settings.

    The ZigBee Settings screen is displayed.

  2. In theActivate ZigBee field select No, and then click Save changes.

    The ZigBee status shows that no network is defined. You can now perform maintenance or change the network settings.

  3. In the Activate ZigBee field, select Yes.
  4. In the Create New ZigBee Network field, leave the value as No.
  5. In the Transmission power field, select one of the following options:
    • Standard power: Select this option when the ZigBee key and all ZigBee devices are in the same switchboard or cabinet.
    • High power: Select this option when the ZigBee key is connected to the Com’X through a USB extension cable. You are asked to confirm that the ZigBee key is outside the switchboard or cabinet. Click OK to confirm.
  6. Click Save changes.

    The setup takes a few seconds. When the network starts, the ZigBee status shows that the network is ready to be used, and the ZigBee key LED flashes green.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?