7EN02–0408–00

Creating a Modbus Frame

To enhance performance, you can map several variables to the same frame.

In the Modbus protocol, the data exchange is described by frames. A frame is a request to read an array of consecutive variables. Several frames can be necessary to access all the variables of a device. To enhance performance, reduce the number of frames by mapping several variables to the same frame.

  1. Click New frame, a new line with default settings appears.
    Item Name Description

    Options

    A Function code Specifies the types of read requests that the energy server can perform.
    • FC01: coils (array of output or internal bits)
    • FC02: discrete input (array of input bit)
    • FC03: holding registers (array of output or 16-bit internal registers)
    • FC04: input registers (array of 16-bit input registers)
    B Starting address Specifies the address. 0–65535(1)
    C Item count Specifies the number of items that the frame contains.
    • 1–1000 for function code FC01 or FC02
    • 1–125 for function code FC03 or FC04
    D Number Specifies the type of information that is mapped on this frame.
    • Boolean for FC01 or FC02 function code
    • Boolean or number for FC03 or FC04 function code
    E Edit frame Describes the variables of this frame.

    (1)There is an offset between register number and address. Register numbers can be found in the device documentation.

  2. When you finish adding and configuring frame settings, click Save changes.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?