7EN02–0408–00

Connecting Devices to Acti 9 Smartlink

The Acti 9 Smartlink is a remote I/O module. It transmits data from an Acti 9 System to the Com’X, the EGX100, or the EGX300 through the Modbus serial line communication network.
The Acti 9 Smartlink Modbus RS485 is made up of 11 channels. Each channel includes two digital inputs and one digital output.
  1. Click the Device Settings main tab.
  2. Click the Acti 9 Smartlink in the device tree view.
  3. In the General Properties collapsible menu, select the channel (C1, C2, and so on) to which the device is connected. Click the header to expand the channel area.
  4. Select Create a new device in the chosen drop-down list.The two drop-down lists correspond to the C1_I1 or C1_I2 digital inputs.
  5. Select the type of device to be created from the drop-down list.
    NOTE: Only the devices that can be connected to this interface are listed: Schneider Electric pulse meters, utility meters, contactors, and impulse relays. You may need to create your own custom device.
  6. Configure the device.
  7. Click Create and the device appears in the device tree view downstream from the Acti 9 Smartlink.
NOTE: If using the prefabricated cable associated with the contactor iACT24 or impulse relay iATL24, the device must be connected on the digital input 1 of the channel. This input provides the status of the device.
**(see Devices That Can Connect to Digital Inputs)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?