7EN02–0408–00

Discovering Connected Devices

With the Modbus discovery function, the Com’X can discover the devices that are locally connected to their Modbus serial port and downstream Modbus TCP/Modbus serial line gateways.
  1. Click the Device Settings main tab.
  2. Click the Com’X in the device tree view. Or, click the gateway in the device tree view to discover only the downstream devices connected to a gateway such as an EGX.
  3. Click Discover connected devices to open the Discovery window.
  4. Enter a Slave ID min and Slave ID max.

    The default range is 1 to 10, and the allowable range is 1 to 247.

  5. Click Start to discover the devices.

    Discovered devices are listed in the Modbus Discovery window. Click Stop if you want to stop the Discovery process.

  6. Deselect any devices you do not want to add, then click Create.
    The Modbus Discovery window closes and all the discovered devices appear in the device tree view as follows:
    • If a device was created using a built-in model, the application automatically associates the device with the appropriate model.
    • If a device was created from a custom model that was added to the Custom Library, the application associates the device with the first model in the custom device list. In this case, you need to select the appropriate custom model for the device in the device type list.
    DeviceSettings_DiscoveringConnectedDevices_ModbusDiscoveredStatus.dita originally incorporated in this topic
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?