7EN02–0408–00

Resetting the Password Locally

If you lose the password, you can reset the default administrator password to factory values.

Resetting the password does not affect the other configuration settings and data.

The web server is a tool for reading and writing data. It controls the state of the system, with full access to all data in your application. You will be prompted to change your password the first time you log in to prevent unauthorized access to the application.

A secure password should not be shared or distributed to unauthorized personnel. The password should not contain any personal or obvious information.

The new password must contain:

  • 8 characters
  • 1 uppercase letter
  • 1 numeric digit
  • 1 special character

NOTE: The password reset function must be enabled. See Settings > Security > Firewall Management > Enable default admin reset to check the status of the password reset function.
  1. Press the Backup button on the Com’X front face and hold it for at least 10 s until the power LED flashes green three times.
  2. Release the button.
  3. To access to the Com’X configuration web pages, use these settings:

    • Username: admin

    • Password: admin

** Disabling the Password Reset Button
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?