7EN02–0408–00

Saving the Configuration via the USB Port

You can save the Com’X configuration to a file on a USB drive.
DANGER
HAZARD OF ELECTRIC SHOCK, EXPLOSION, OR ARC FLASH
  • This equipment must only be installed and serviced by qualified personnel.
  • Apply appropriate personal protective equipment (PPE) and follow safe electrical work practices. See NFPA 70E in the USA, CSA Z462 or applicable local standards.
Failure to follow these instructions will result in death or serious injury.
  1. Insert a USB key into the USB port on the Com’X front panel.
  2. Press and hold the Backup button for at least three seconds.

    During backup the USB LED behaves as follows: 

    • If no error is detected during backup, the USB LED blinks green for 500 ms, then off for 500 ms.

    • If an error is detected, the USB LED blinks green for 250 ms, then off for 250 ms for a total of three seconds.

  3. If no error is detected during backup, the backup is complete when the blinking stops.

    You can remove the USB key from the Com’X front panel.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?