Specifications for Easy UPS 3M
In Easy UPS 3M systems E3MBP60K400H can be used as a single maintenance bypass panel or as a parallel maintenance bypass panel.
Overview of Easy UPS 3M System with Parallel Maintenance Bypass Panel
UIB | Unit input switch |
SSIB | Static switch input switch |
UOB | Unit output switch |
MBB | Maintenance bypass switch in UPS |
SIB | System isolation switch |
Ext. MBB | External maintenance bypass switch |
Easy UPS 3M Single Mains System
Easy UPS 3M Dual Mains System
Recommended Cable Sizes for 400 V for Easy UPS 3M
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 240 mm².
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors (Tin)
-
Installation method C
PE size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.
3+0 Parallel Capacity | 2+0
Parallel Capacity 2+1 Parallel Redundant |
1+0 Single 1+1 Parallel Redundant |
||||||||
---|---|---|---|---|---|---|---|---|---|---|
UPS rating | Per Phase (mm²) | Neutral (mm2) | PE (mm²) | Per Phase (mm²) | Neutral (mm2) | PE (mm²) | Per Phase (mm²) | Neutral (mm2) | PE (mm²) | |
60 kVA | UPS output | 25 | 2x25 | 16 | 25 | 2x25 | 16 | 25 | 2x25 | 16 |
Input (single mains)/ bypass (dual mains) |
2x70 | 4x70 | 70 | 95 | 2x95 | 50 | 25 | 2x25 | 16 | |
Load | 2x70 | 4x70 | 70 | 95 | 2x95 | 50 | 25 | 2x25 | 16 | |
80 kVA | UPS output | 50 | 2x50 | 25 | 50 | 2x50 | 25 | 50 | 2x50 | 25 |
Input (single mains)/ bypass (dual mains) |
2x95 | 4x95 | 95 | 120 | 2x120 | 70 | 50 | 2x50 | 25 | |
Load | 2x95 | 4x95 | 95 | 120 | 2x120 | 70 | 50 | 2x50 | 25 | |
100 kVA | UPS output | 70 | 2x70 | 35 | 70 | 2x70 | 35 | 70 | 2x70 | 35 |
Input (single mains)/ bypass (dual mains) |
4x50 | 4x95 | 120 | 2x70 | 4x70 | 70 | 70 | 2x70 | 35 | |
Load | 4x50 | 4x95 | 120 | 2x70 | 2x150
/ 4x70 |
70 | 70 | 2x70 | 35 | |
120 kVA | UPS output | 95 | 2x70 | 50 | 95 | 2x70 | 50 | 95 | 2x70 | 50 |
Input (single mains)/ bypass (dual mains) |
4x70 | 4x95 | 150 | 2x95 | 4x70 | 95 | 95 | 120 / 2x70 | 50 | |
Load | 4x70 | 4x95 | 150 | 2x95 | 2x150
/ 4x70 |
95 | 95 | 120 / 2x70 | 50 | |
160 kVA | UPS output | – | – | – | 120 | 120 | 70 | 120 | 120 | 70 |
Input (single mains)/ bypass (dual mains) |
– | – | – | 4x50 | 4x70 | 120 | 120 | 120 | 70 | |
Load | – | – | – | 2x120
/ 4x50 |
2x150
/ 4x70 |
120 | 120 | 120 | 70 | |
200 kVA | UPS output | – | – | – | 2x70 | 2x70 | 70 | 2x70 | 2x70 | 70 |
Input (single mains)/ bypass (dual mains) |
– | – | – | 4x70 | 4x70 | 185 | 150 / 2x70 | 150 / 2x70 | 70 | |
Load | – | – | – | 2x185 / 4x70 |
2x185 / 4x70 |
185 | 150 / 2x70 | 150 / 2x70 | 70 |
Recommended Cable Sizes for 208 V for Easy UPS 3M
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 240 mm².
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors (Tin)
-
Installation method C
PE size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.
3+0 Parallel Capacity | 2+0
Parallel Capacity 2+1 Parallel Redundant |
1+0 Single 1+1 Parallel Redundant |
||||||||
---|---|---|---|---|---|---|---|---|---|---|
UPS rating | Per Phase (mm²) | Neutral (mm2) | PE (mm²) | Per Phase (mm²) | Neutral (mm2) | PE (mm²) | Per Phase (mm²) | Neutral (mm2) | PE (mm²) | |
50 kVA | UPS output | 70 | 2x70 | 35 | 70 | 2x70 | 35 | 70 | 2x70 | 35 |
Input (single mains)/ bypass (dual mains) |
4x50 | 4x95 | 120 | 2x70 | 4x70 | 70 | 70 | 2x70 | 35 | |
Load | 4x50 | 4x95 | 120 | 2x70 | 2x150
/ 4x70 |
70 | 70 | 2x70 | 35 | |
60 kVA | UPS output | 95 | 2x70 | 50 | 95 | 2x70 | 50 | 95 | 2x70 | 50 |
Input (single mains)/ bypass (dual mains) |
4x70 | 4x95 | 150 | 2x95 | 4x70 | 95 | 95 | 120 / 2x70 | 50 | |
Load | 4x70 | 4x95 | 150 | 2x95 | 2x150
/ 4x70 |
95 | 95 | 120 / 2x70 | 50 | |
80 kVA | UPS output | – | – | – | 120 | 120 | 70 | 120 | 120 | 70 |
Input (single mains)/ bypass (dual mains) |
– | – | – | 4x50 | 4x70 | 120 | 120 | 120 | 70 | |
Load | – | – | – | 2x120
/ 4x50 |
2x150
/ 4x70 |
120 | 120 | 120 | 70 | |
100 kVA | UPS output | – | – | – | 2x70 | 2x70 | 70 | 2x70 | 2x70 | 70 |
Input (single mains)/ bypass (dual mains) |
– | – | – | 4x70 | 4x70 | 185 | 150 / 2x70 | 150 / 2x70 | 70 | |
Load | – | – | – | 2x185
/ 4x70 |
2x185
/ 4x70 |
185 | 150 / 2x70 | 150 / 2x70 | 70 |
Recommended Upstream Protection for 400 V for Easy UPS 3M
Recommended Upstream Protection for 208 V for Easy UPS 3M
3+0 Parallel Capacity | 2+0
Parallel Capacity 2+1 Parallel Redundant |
1+0 Single 1+1 Parallel Redundant |
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
UPS rating | Breaker type | Io | Ir | Isd | Breaker type | Io | Ir | Isd | Breaker type | Io | Ir | Isd |
50 kVA | NSX630N mic2.3 (C63N32D630) | 500 | 500 | 1.5-10 | NSX400N mic2.3 (C40N32D400) | 320 | 320 | 1.5-10 | NSX160N TM160D (C16N3TM160) | – | 160 | – |
60 kVA | NSX630N mic2.3 (C63N32D630) | 570 | 570 | 1.5-10 | NSX400N mic2.3 (C40N32D400) | 400 | 400 | 1.5-10 | NSX250N mic2.2 (C25N32D250) | 250 | 250 | 1.5-10 |
80 kVA | – | – | – | – | NSX630N mic2.3 (C63N32D630) | 500 | 500 | 1.5-10 | NSX400N mic2.3 (C40N32D400) | 320 | 320 | 1.5-10 |
100 kVA | – | – | – | – | NSX630N mic2.3 (C63N32D630) | 630 | 630 | 1.5-10 | NSX400N mic2.3 (C40N32D400) | 400 | 400 | 1.5-10 |