Commercial References
Meters and Auxiliary Devices
Energy Meters
|
Type |
Pulse Output |
Modbus |
||
|---|---|---|---|---|
|
Series |
iEM2000T, iEM2010 |
iEM2105 |
iEM3110, iEM3210 i |
iEM215x, iEM315x, iEM325x, iEM335x |
Multifunction Meters
|
Output Type |
Pulse |
Modbus TCP, Modbus RTU PowerLogic multifunction meters PM5xxx range, PM8xxx range |
|||||
|---|---|---|---|---|---|---|---|
|
Series |
PM200P |
ION6200 |
PM3000 |
PM5350 |
PM5300 |
PM5560 |
PM8000 |
Circuit Breakers with Built-In Power Meter
|
Series |
||
|
Powerpact H/J/L + Micrologic E |
Masterpact NT/NW + Micrologic H, P |
Masterpact MTZ + Micrologic X |
Compatible Counters, Power Meters (Old Ranges), Other Devices
|
Pulse Counters |
|
|
ME1Zr, ME3zr, ME4zr, PM9p, PM200p, EN40 P |
|
|
Power Meters – Modbus Exchange Protocol |
|
|
PM9c, PM500 series, PM700 series, PM1200, EM6400 series |
|
|
Analog Sensors |
|
|
RTD (Pt100, Pt1000) |
4–20 mA sensor |
|
Series Modbus / TCP/IP Modbus gateways |
|
|
Link150, COM'X510 |
|
Commercial Reference Numbers
|
Product |
Part No. |
|---|---|
|
Interfaces + Gateways |
|
|
Com'X 210 Ethernet Energy data logger |
|
|
Com'X 510 Ethernet Energy server |
|
|
IFE switchboard server |
|
|
Interfaces |
|
|
IFM |
|
|
IFE |
|
|
EIFE interface |
|
|
Link150 Ethernet gateway |
|
|
IO Module |
|
|
IO |
|
|
Displays |
|
|
FDM128 Ethernet switchboard display |
|
|
FDM121 switchboard display |
|
|
Accessories for Com'X200, 210, 510 |
|
|
GPRS Modem |
|
|
Aerial for GPRS modem EBXA-ANT-5M |
|
|
Wi-Fi USB modem |
|
|
Com'X GPRS interface SIM card |
|
|
Com'X GPRS interface |
|
|
Com'X Zigbee USB interface |
|
|
Accessories for IFM |
|
|
Stacking accessories |
|
|
ULP line terminator |
|
|
Modbus line terminator |
|
|
RJ45 T connector 0.3 m |
|
|
RJ45 T connector 1 m |
|
|
Modbus splitter box |
|