EIFE Embedded Ethernet Interface for Drawout Devices
EIFE Embedded Ethernet Interface Description
EIFE Embedded Ethernet Interface ref. LV851001SP |
The EIFE embedded Ethernet interface module enables drawout Masterpact MTZ circuit breakers to be connected to an Ethernet network.
It provides digital access to all the data provided by the Masterpact control unit Micrologic X. In addition it monitors the three positions of the circuit breaker when inserted in its cradle:
-
Circuit breaker racked IN (CE),
-
Circuit breaker racked OUT (CD),
-
Circuit breaker in test position (CT).
EIFE is a direct Ethernet solution for high-uptime-demanding electrical equipment. It provides Ethernet access to a single drawout Masterpact MTZ circuit breaker.
One circuit breaker is connected to the EIFE interface via its ULP port.
EIFE Interface Features
-
Dual 10/100 Mbps Ethernet port for simple daisy chain connection.
-
Device profile web service for discovery of the EIFE interface on the LAN.
-
Ethernet interface for drawout Masterpact MTZ circuit breakers.
-
Embedded set-up web pages.
-
Embedded monitoring web pages.
-
Embedded control web pages.
-
Cradle status management (CE, CD, CT)
-
Built-in e-mail alarm notification.
Mounting
The EIFE interface is mounted on the cradle of the drawout MTZ circuit breaker.
There are two types of dedicated ULP cable, one for the MTZ1 and one for MTZ2/MTZ3.
24 Vdc Power Supply
The EIFE power supply is provided by the ULP port through the dedicated ULP cable.
EIFE Interface Firmware Update
The firmware can be updated using EcoStruxure Power Commission software.
EIFE Required Circuit Breaker Communication Accessory
EIFE General Characteristics
General Characteristics |
||
Conforming to standards IEC 60950, IEC 60947-6-2, UL 508, |
IEC 60950, IEC 60947-6-2, UL 508, |
|
UL 60950, IACS E10 |
||
Certification |
CE, c UL us, EAC, FCC markings |
|
Ambient temperature |
Storage |
-40 to +85 °C (-40 to +185 °F) |
Operation |
-25 to +70 °C (-13 to +158 °F) |
|
Relative humidity |
5 - 85 % |
|
Level of pollution |
Level 3 |
|
Flame resistance |
ULV0 conforming to IEC/EN 60068-2-30 |
|
Mechanical Characteristics |
||
Shock resistance |
As the EIFE is mounted on the circuit breaker it complies with its mechanical characteristics |
|
Electrical Characteristics |
||
Consumption |
250 mA at 24 Vdc at room temperature |
|
Resistance to electrostatic discharge |
Conforming to IEC/EN 61000-4-2 8 kV AD |
|
Immunity to radiated fields |
Conforming to IEC/EN 61000-4-3 10 V/m |
|
Immunity to surges |
Conforming to IEC/EN 61000-4-5 Class 2 |
|
Physical Characteristics |
||
Dimensions |
51 x 51 x 52.5 mm |
|
Mounting circuit breaker |
DIN rail of MTZ1 & MTZ2/MTZ3 |
|
Weight |
t 75 grams EIFE alone |
|
Degree of protection of the installed module |
|
|
Connections |
|
|
EIFE Web Page Description
Monitoring web page:
Control web page:
Diagnostics web page:
Maintenance web page:
|
Setup web page:
|