0614CT1802

Focus on Smart Systems

Connected Circuit Breakers with Enerlin’X EIFE Ethernet Add-On Module for Drawout Masterpact MTZ

Ethernet connection with EIFE Ethernet add-on module or Micrologic™ X control unit + IFE interface

The EIFE module is directly mounted on the cradle, saving space and wiring.

An IP address is provided to drawout Masterpact™ MTZ devices.

The Enerlin’X™ IFE interface remains the solution for fixed Masterpact™ MTZ devices.

Micrologic X control unit with the IFE interface is an alternative for connecting any Masterpact MTZ to Ethernet, with extended possibilities (refer to catalog 0614CT1701 Masterpact MTZ Circuit Breakers and Switches).

Optimized Energy and Operation Monitoring with Enerlin’X Ethernet Gateways and Servers

Energy Server Com’X 510 DataLogger

IFE Switchboard Server

Com'X 510: compact plug and play gateways and data logger. This is an important part of an entry level energy management system, enabling monitoring and logging of data from various devices installed in a building.

  • Aggregation of WAGES (Water, Air, Gas, Electricity, and Steam).

  • Environmental parameters (Temperature, Humidity, CO²).

Com'X 510 provides access to reports such as on-board device and circuit summary pages, as well as on-board data logs. Data can be securely accessed in real time or transmitted as a report to an Internet database server (cloud platform).

IFE switchboard server:is mainly dedicated to communication with low-voltage power circuit breakers (Ethernet or Modbus SL) to enable remote monitoring, logging of circuit breaker data (such as status and electrical measurements), and circuit breaker control operations.

Smart System Projects with EcoStruxure™ Power Commission Software

Use EcoStruxure Power Commission software on a PC for faster, easier Smart System project setup and operation.

EcoStruxure Power Commission software is an invaluable tool during commissioning, testing, and maintenance phases of the project life cycle.

It provides automatic device discovery, communication tests, and other functions that help save time and avoid errors.

EcoStruxure Power Commission software generates reports and creates a repository of projects in the Cloud.

Improved Maintenance Team Efficiency with EcoStruxure Facility Expert

EcoStruxure™ Facility Expert helps facility manager and maintenance teams, keep key assets up and running and improve maintenance efficiency.

Use EcoStruxure Facility Expert is on smartphone, tablet, online or offline, to simplify operation & maintenance:

  • automated notifications in case of issue, see where the problem is and quickly implement corrective actions

  • immediate access to all data needed to maintain assets efficiently (operations history, maintenance plan, or technical documentation), from anywhere

  • information sharing with maintenance team in real time for more efficient, traceable troubleshooting.

EcoStruxure Facility Expert gathers data, generates maintenance Reports, stores and send them to the right person.

Energy Performance Improvements with EcoStruxure Facility Advisor

Energy performance follow-up and improvement is possible with EcoStruxure Facility Advisor

EcoStruxure Facility Expert helps business owners and site managers reduce their energy costs.

On a web portal, it gives insights into energy data and provides the visibility needed to reduce energy consumption.

Facility managers get a clear vision on real time energy consumption for all managed sites from any location.

Advanced management functions are provided: energy allocation per zone and usage, performance comparison with relevant indicators, overrun power demand tracking. With EcoStruxure Facility Advisor, organizations can easily comply with ISO5001 and buildings meet quality certification such as LEED, Nabers, etc.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?