0614CT1802

IO Application Module for System

IO Application Module Description

IO (Input/Output) application module.
Ref.: LV434063

The IO (Input/Output) application module for LV breaker is part of an ULP system with built-in functionalities and applications to enhance the application needs.

The ULP system architecture can be built using the wide range of circuit breakers.

The IO application module is compliant with the ULP system specifications.

Two IO application modules can be connected in the same ULP network.

The LV circuit breakers enhanced by the IO application module are:

  • Masterpact NW

  • Masterpact NT

  • Masterpact MTZ

  • PowerPact P, R

  • PowerPact H, J, L

IO (Input/Output) application module for LV breaker resources

The IO application module resources are:

  • Six digital inputs that are self powered for either NO and NC dry contact or pulse counter.

  • Three digital outputs that are bistable relay (5 A maximum).

  • One analog input for Pt100 temperature sensor.

Pre-Defined Applications

Pre-defined application adds new functions to the IMU:

  • Selection by the application rotary switch on the IO application module, defining the application with pre-defined input/output assignment and wiring diagram.

  • No additional setting with the customer engineering tool required.

The resources not assigned to the pre-defined application are free for additional user-defined applications:

  • Cradle management.

  • Circuit breaker operation.

  • Cradle management and Energy Reduction Maintenance Setting (ERMS).

  • Llight and load control.

  • Custom.

User-Defined Applications

User-defined applications are processed by the IO application module in addition to the pre-defined application selected.

The user-defined applications are available depending on:

  • The pre-defined application selected.

  • The IO application module resources (inputs and outputs) not used by the application.

The resources required by user-defined applications are assigned using the customer engineering tool:

  • protection

  • control

  • energy management

  • monitoring.

Mounting

The IO application module is a DIN rail mounting device.

Application Rotary Switch

The application rotary switch enables the selection of the pre-defined application.

It has nine positions and each position is assigned to a pre-defined application.

The factory set position of the switch is pre-defined application 1.

Setting Locking Pad

The setting locking pad on the front panel of the IO application module enables the setting of the IO application module by the customer engineering tool, EcoStruxure Power Commission software.

IO Application Module Characteristics

Environmental Characteristics

Conforming to standards

UL 508, UL 60950, IED 60950, 60947-6-2

Certification

c UL us, GOST, FCC, CE

Ambient temperature

-20 to +70°C (-4 to +158°F)

Relative humidity

5–85%

Level of pollution

Level 3

Flame resistance

ULV0

Mechanical Characteristics

Shock resistance

1000 m/s2

Resistance to sinusoidal vibrations

5 Hz < f < 8.4 Hz

Electrical Characteristics

Resistance to electromagnetic discharge

Conforming to IEC/EN 61000-4-3

Immunity to radiated fields

10 V/m

Immunity to surges

Conforming to IEC/EN 61000-4-5

Consumption

165 mA

Physical Characteristics

Dimensions

71.7 x 116 x 70.6 mm (2.83 x 4.56 x 2.78 in.)

Mounting

DIN rail

Weight 229.5

229.5 g (0.51 lb)

Degree of protection of the installed IO application module

  • On the front panel (wall mounted enclosure): IP4x

  • IO parts: IP3x

  • Connectors: IP2x

Connections

Screw type terminal blocks

24 Vdc Power Supply

Power supply

24 Vdc, –20%/+10% (19.2–26.4 Vdc)

Consumption

Typical

24 Vdc, 100 ms at 20°C (68°F)

Maximum with ULP

19.2 Vdc, 130 mA at 60°C (140°F)

Digital Inputs

Digital input type

Self powered digital input with current limitations as per IEC 61131-2 type 2 standards (7 mA)

Input limit values at state 1 (close)

19.8–25.2 Vdc, 6.1–8.8 mA

Input limit values at state 0 (open)

0–19.8 Vdc, 0 mA

Maximum cable length

10 m (33 ft)

NOTE: For lengths between 10 m (33 ft.) and 300 m (1,000 ft.), a shielded twisted cable is required. The shielded cable is connected to the IO functional ground of the IO application module.

Digital Outputs

Digital output type

Bistable relay

Rated load

5 A at 250 Vac

Rated carry current

5 A

Maximum switching voltage

380 Vac, 125 Vdc

Maximum switch current

5 A

Maximum switching power

1250 VA, 150 W

Minimum permissible load

10 mA at 5 Vdc

Contact resistance

30 mΩ

Maximum operating frequency

  • 18000 operations/hr (Mechanical)

  • 1800 operations/hr (Electrical)

Digital output relay protection by an external fuse

External fuse of 5 A or less

Maximum cable length

10 m (33 ft)

Analog Inputs

The IO application module analog input can be connected to a Pt100 temperature

Range

-30 to 200 °C

-22 to 392 °F

Accuracy

  • ±2°C from -30 to 20°C

  • ±1°C from 20 to 140°C

  • ±2°C from 140 to 200°C

  • ±3.6°F from - 22 to 68°F

  • ±1.8°F from - 22 to 284°F

  • ±3.6°F from 284 to 392°F

Refresh interval

5 s

5 s

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.