Link150 Ethernet Gateway for System
The Link150 gateway provides Ethernet connectivity in the most demanding applications, from a single building to a multi-site enterprise. This gateway supports meters, monitors, protective relays, trip units, motor controls and other devices that need to communicate data quickly and efficiently. It is your simple, cost-effective Modbus serial line to full Ethernet connectivity.
Applications
-
Energy management.
-
Power distribution.
-
Building automation.
-
Factory automation.
Access controls
-
The user interface is secured by requiring the user’s name and password for login.
-
Advanced features to allow users to specify which Modbus TCP/IP master devices may access attached serial slave devices.
-
Modbus TCP/IP filtering feature.
-
Allows user to specify the level of access for each master device as Read-only or Full access.
-
-
Web pages provide easy configuration and setup.
Advantages
-
Easy to install and setup.
-
Easy to maintain.
-
Compatible with Schneider Electric software offerings (EcoStruxure Power Monitoring Expert, PowerSCADA Operations, etc.).
-
Proven Modbus to Ethernet protocol conversion.
Part Numbers
|
Powerlogic Link150 |
|
|---|---|
|
Link150 |
|
Link 150 Characteristics
|
Weight |
Weight 175 g (6.17 oz) without packing |
|
|
Dimensions (HxWxD) |
Dimensions (H x W x D) 72 x 105 x 71 mm (2.83 x 4.13 x 2.79 in.) |
|
|
Mounting |
Mounting DIN rail |
|
|
Power-over-Ethernet (PoE) |
Power-over-Ethernet (PoE) Class 3 |
|
|
Power supply |
Power supply 24 Vdc (-20/+10%) or Power over Ethernet (PoE Class 3 IEEE 802.3 af) at 15 W |
|
|
Consumption (typical) |
24 Vdc, 130 mA at 20°C (68°F) |
|
|
PoE 48 Vdc, 65 mA at 20°C (68°F) |
||
|
Ambient operating temperature |
-25 to +70°C (-13 to +158°F) |
|
|
Ambient storage temperature |
-40 to +85°C (-40 to +185°F) |
|
|
Humidity rating |
5 to 95% relative humidity (without condensation) at +55ºC (+131°F) |
|
|
Pollution Degree |
Level 2 |
|
|
IP Ratings |
On the front panel (wall-mounted enclosure): IP4x |
|
|
Connectors: IP20 |
||
|
Other parts: IP30 |
||
|
Regulatory/standards compliance for electromagnetic interference |
||
|
Emissions (radiated and conducted) |
||
|
Immunity for industrial environments: |
electrostatic discharge |
EN 61000-6-2 |
|
radiated RF |
EN 61000-4-2 |
|
|
electrical fast transients |
EN 61000-4-3 |
|
|
surge |
EN 61000-4-4 |
|
|
conducted RF |
EN 61000-4-5 |
|
|
power frequency |
EN 61000-4-6 |
|
|
magnetic field |
EN 61000-4-8 |
|
|
Regulatory/Standards Compliance for Safety |
||
|
Safety - IEC |
IEC60950 |
|
|
Safety - UL/CSA (Dual listed for US and Canada) |
UL 60950 |
|
|
UL 61010-2-201 |
||
|
EMC |
IEC6100-6-2 |
|
|
Australia |
C-tick - RCM |
|
|
Sustainability |
Green Premium |
|
|
Serial Ports |
||
|
Number of ports |
2 (1 available at a time) |
|
|
Types of ports |
RS232 or RS485 (2-wire or 4-wire), depending on settings |
|
|
Protocol |
Modbus, Serial |
|
|
Baud rates |
19200 bps (factory setting), 2400 bps, 4800 bps, 9600 bps, 38400 bps, 56000 bps (2), 57600 bps* |
|
|
Maximum number of connected devices |
32 (directly) |
|
|
247 (indirectly) |
||
|
Ethernet Ports (used as a switch) |
||
|
Number of ports |
2 |
|
|
Type of port |
10/100 Base TX (802.3af) port |
|
|
Protocol |
HTTP, Modbus TCP/IP, FTP, SNMP (MIB II) |
|