Application Outcomes
Live Data Display
-
Native support for a wide range of devices and communication protocols
-
Electrical network Single-Line Diagrams (SLDs)
-
SLD color animation to distinguish energized/de-energized sections
-
Elevation drawings
-
Real-time data values of each connected device, such as electrical parameters, device settings, and status information
Events and Alarms
-
Chronological display of events and alarms with sorting and filtering capabilities
-
Intelligent alarm grouping into summary incidents
Trends
-
Real-time and historical data can be viewed on a trend viewer.
Dashboards
-
Configurable dashboards for visualizing historical power system data
Reports
-
Historical data reporting
Notifications
-
SMS and/or email notifications can be sent for fast analysis and action.
-
Email notifications are also available to send reports and non-critical information.
Analysis Tools
Display of incidents on the Power Event Analysis incident timeline (for more information, refer to the Power Event Analysis application).
Display of electrical waveforms captured during arc flash event with a native waveform viewer in Edge Control software.
Cloud-Based Analytics and Services
As an option, EcoStruxure Service Plan powered by EcoStruxure Power Advisor provides electrical network and alarm health analytics with recommendations from our Schneider Electric service experts.
BMS Integration
EcoStruxure Power enables integration of electrical data and alarms at the Edge Control layer with BMS software such as EcoStruxure Building Operation.