Specifications for 200 kW UPS
Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
---|---|---|---|---|---|---|
Input | Connections | Single mains: 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) Dual mains: 3-wire (L1, L2, L3, PE) |
Single mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G) Dual mains: 3-wire* (L1, L2, L3, G) |
|||
Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
Frequency (Hz) | 40-70 | |||||
Nominal input current (A) | 316 | 299 | 288 | 272 | 249 | |
Maximum input current (A) | 364 | 359 | 346 | 326 | 298 | |
Input current limitation (A) | 364 | 364 | 360 | 336 | 308 | |
Total harmonic distortion (THDI) | <3% at 100% load | |||||
Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
Protection | Built-in backfeed protection and fuses | |||||
Ramp-in | Adaptive 1-300 seconds | |||||
Bypass | Connections | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
Frequency (Hz) | 50 or 60 | |||||
Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
Nominal bypass current (A) | 307 | 292 | 281 | 265 | 243 | |
Maximum input short circuit level (three cycles) | 65 kA Icw 25 kA Icw with maintenance bypass cabinet 45 kA Icw with bottom entry cabinet 45 kA Icc with backfeed breaker kit installed in the UPS |
65 kAIC 65 kAIC with maintenance bypass cabinet 45 kAIC with bottom entry cabinet 45 kAIC with backfeed breaker kit installed in the UPS |
||||
I2t thyristor value (A2s) | 3.1 MA2s | |||||
Bypass backfeed protection options | 1: Upstream installation of breaker with shunt trip connected to the UPS, OR 2: Installation with maintenance bypass cabinet, OR 3: Installation of backfeed breaker kit in the UPS. |
|||||
Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
Output voltage regulation | Symmetrical load ± 1% Asymmetrical load ± 3% |
|||||
Overload capacity | 150% for 1 minute, 125% for 10 minutes (normal operation) |
150% for 1 minute, 125% for 10 minutes (normal operation) |
||||
Dynamic load response | ± 5% after 2 ms, ± 1% after 50 ms | |||||
Output power factor | 1 | |||||
Nominal output current (A) | 304 | 289 | 278 | 262 | 241 | |
Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load | |||||
Output performance classification (according to IEC/ EN62040-3) | VFI-SS-111 | |||||
Load crest factor | 2.5 | |||||
Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40% load: 80% 100% load: 20% |
|||
Maximum charging power (kW) | 0-40% load: 160 100% load: 30 |
0-40% load: 160 100% load: 40 |
||||
Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
End of discharge voltage (full load) (VDC) | 384 | |||||
End of discharge voltage (no load) (VDC) | 420 | |||||
Battery current at full load and nominal battery voltage (A) | 434 | |||||
Battery current at full load and minimum battery voltage (A) | 543 | |||||
Ripple current | < 5% C20 (5 minute runtime) | |||||
Battery test | Manual/automatic (selectable) | |||||
Maximum short circuit rating | 30 kA |