Environment
Operating | Storage | |
---|---|---|
Temperature | 0
°C to 40 °C without load derating. 40 °C to 50 °C when derated to 75% power. |
-25 °C to 55 °C for systems without batteries. |
Relative humidity | 0-95% non-condensing | 10-80% non-condensing |
Elevation | Designed for operation in 0-3000 m elevation. Derating required from 1000-3000 m with forced air cooling: Up to 1000 m: 1.000 Up to 1500 m : 1.000 conditioned by 2 x 300 mm2 input cables at 500 kW Up to 1500 m : 0.975 Up to 2000 m: 1.000 conditioned by 2 x 300 mm2 input cables at 500 kW Up to 2000 m: 0.950 Up to 2500 m: 0.975 conditioned by 2 x 300 mm2 input cables at 500 kW Up to 2500 m: 0.925 Up to 3000 m: 0.950 conditioned by 2 x 300 mm2 input cables at 500 kW Up to 3000 m: 0.900 Derating required from 1000-3000 m with convection cooling: Up to 1000 m: 1.000 Up to 1500 m : 0.985 Up to 2000 m: 0.970 Up to 2500 m: 0.955 Up to 3000 m: 0.940 |
|
Audible noise one meter from unit |
62 dB at 70% load 69.5 dB at 100% load for 400 V systems |
|
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |
Heat Dissipation in BTU/hr
200 kW | Normal operation | ECO mode | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
6188 |
6005 |
6188 |
6188 |
1897 |
2072 |
1897 |
1897 |
50% load |
10553 |
10190 |
10190 |
10190 |
2405 |
2405 |
2405 |
2752 |
75% load |
16373 |
15829 |
15285 |
14743 |
3608 |
3089 |
3089 |
3089 |
100% load |
24750 |
23288 |
21831 |
21105 |
4119 |
4119 |
4119 |
4119 |
200 kW | eConversion | Battery operation | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
2774 |
2774 |
2950 |
2950 |
7108 |
7108 |
7108 |
8039 |
50% load |
3446 |
3446 |
3446 |
3446 |
12009 |
12009 |
12009 |
13109 |
75% load |
4127 |
4127 |
4127 |
4127 |
18014 |
18014 |
18014 |
18563 |
100% load |
4810 |
4810 |
4810 |
4810 |
25484 |
25484 |
25484 |
25484 |
250 kW | Normal operation | ECO mode | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
7506 |
7506 |
7506 |
7734 |
2372 |
2372 |
2372 |
2372 |
50% load |
13191 |
12738 |
12738 |
12286 |
3007 |
3007 |
3007 |
3007 |
75% load |
20467 |
19786 |
19107 |
18429 |
3862 |
3862 |
3862 |
3862 |
100% load |
30938 |
29110 |
28198 |
26381 |
5149 |
5149 |
5149 |
5149 |
250 kW | eConversion | Battery operation | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
3467 |
3467 |
3688 |
3688 |
8654 |
8654 |
8654 |
9582 |
50% load |
4308 |
4308 |
4308 |
4308 |
15011 |
15011 |
15011 |
15927 |
75% load |
5159 |
5159 |
5159 |
5159 |
22517 |
22517 |
22517 |
23203 |
100% load |
6013 |
6013 |
6013 |
6013 |
31855 |
31855 |
31855 |
31855 |
300 kW | Normal operation | ECO mode | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
9007 |
9007 |
9007 |
9281 |
2846 |
2585 |
2846 |
2846 |
50% load |
15829 |
15285 |
15285 |
14743 |
3608 |
3608 |
3608 |
3608 |
75% load |
24560 |
23743 |
22928 |
22115 |
4634 |
4634 |
4634 |
4634 |
100% load |
37125 |
34932 |
33838 |
31658 |
6179 |
6179 |
6179 |
6179 |
300 kW | eConversion | Battery operation | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
4161 |
4161 |
4426 |
4426 |
10108 |
10108 |
10108 |
11219 |
50% load |
5170 |
5170 |
5170 |
5170 |
17466 |
17466 |
17466 |
19113 |
75% load |
6191 |
6191 |
6191 |
6191 |
27020 |
27020 |
27020 |
27844 |
100% load |
7216 |
7216 |
7216 |
7216 |
38226 |
38226 |
38226 |
38226 |
350 kW | Normal operation | ECO mode | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
10508 |
10508 |
10508 |
10828 |
3016 |
3016 |
3016 |
3016 |
50% load |
18467 |
17833 |
17833 |
17833 |
4209 |
4209 |
4209 |
4209 |
75% load |
29608 |
27701 |
26750 |
25801 |
6314 |
5406 |
5406 |
5406 |
100% load |
43313 |
40753 |
39478 |
36934 |
7208 |
7208 |
7208 |
7208 |
350 kW | eConversion | Battery operation | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
4854 |
4854 |
4854 |
5163 |
11471 |
11471 |
11471 |
12764 |
50% load |
5423 |
6031 |
6031 |
6031 |
20377 |
20377 |
20377 |
21656 |
75% load |
7223 |
7223 |
7223 |
7223 |
31524 |
31524 |
31524 |
32485 |
100% load |
8418 |
8418 |
8418 |
8418 |
44597 |
44597 |
44597 |
44597 |
400 kW | Normal operation | ECO mode | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
12009 |
12009 |
12009 |
12375 |
3446 |
3446 |
3446 |
3446 |
50% load |
21105 |
20381 |
20381 |
20381 |
4810 |
4810 |
4810 |
4810 |
75% load |
33838 |
31658 |
30571 |
29486 |
7216 |
6179 |
6179 |
6179 |
100% load |
49501 |
46575 |
45117 |
42210 |
8238 |
8238 |
8238 |
8238 |
400 kW | eConversion | Battery operation | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
5548 |
5548 |
5548 |
5901 |
13109 |
13109 |
13109 |
14587 |
50% load |
6197 |
6893 |
6893 |
6893 |
23288 |
23288 |
23288 |
24750 |
75% load |
8255 |
8255 |
8255 |
8255 |
36027 |
36027 |
36027 |
37125 |
100% load |
9621 |
9621 |
9621 |
9621 |
50968 |
50968 |
50968 |
50968 |
450 kW | Normal operation | ECO mode | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
13510 |
13510 |
13510 |
13922 |
3877 |
3877 |
3877 |
3877 |
50% load |
23743 |
22928 |
22928 |
22928 |
5412 |
5412 |
5412 |
5412 |
75% load |
38068 |
36840 |
35615 |
34392 |
8118 |
8118 |
6951 |
6951 |
100% load |
57339 |
54041 |
50757 |
49120 |
10824 |
9268 |
9268 |
9268 |
450 kW | eConversion | Battery operation | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
5845 |
6241 |
6241 |
6638 |
14748 |
14748 |
14748 |
15994 |
50% load |
6972 |
7755 |
7755 |
7755 |
26199 |
26199 |
26199 |
27844 |
75% load |
9287 |
9287 |
9287 |
9287 |
40531 |
40531 |
40531 |
41766 |
100% load |
10824 |
10824 |
10824 |
10824 |
57339 |
57339 |
57339 |
57339 |
500 kW | Normal operation | ECO mode | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
15011 |
15011 |
15011 |
15469 |
4308 |
4308 |
4308 |
4308 |
50% load |
26381 |
25476 |
25476 |
25476 |
6013 |
6013 |
6013 |
6013 |
75% load |
42298 |
40933 |
39572 |
38214 |
9020 |
9020 |
7723 |
7723 |
100% load |
63710 |
60046 |
56397 |
54578 |
12026 |
10298 |
10298 |
10298 |
500 kW | eConversion | Battery operation | ||||||
---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
25% load |
6495 |
6935 |
6935 |
7376 |
16387 |
16387 |
16387 |
17771 |
50% load |
7747 |
8616 |
8616 |
8616 |
29110 |
29110 |
29110 |
30938 |
75% load |
10319 |
10319 |
10319 |
10319 |
45034 |
45034 |
45034 |
46407 |
100% load |
12026 |
12026 |
12026 |
12026 |
63710 |
63710 |
63710 |
63710 |
Airflow Values
Indicative Airflow Values in m3/Hour Based on a 30 °C Environment
Indicative Airflow Values in m3/Hour Based on a 40 °C Environment
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
---|---|---|---|---|---|---|---|
50% load |
1920 |
2299 |
2678 |
3056 |
3435 |
3814 |
4193 |
75% load |
2284 |
2753 |
3223 |
3693 |
4163 |
4774 |
5284 |
90% load |
2465 |
2981 |
3496 |
4112 |
4668 |
5224 |
5860 |
100% load |
2647 |
3208 |
3769 |
4471 |
5072 |
5754 |
6416 |