990-91375B-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Battery Breaker Specifications

DANGER
hazard of electric shock, explosion or arc flash
This product must only be used with the Galaxy VS UPS, the Galaxy VL UPS, or the Easy UPS 3-Phase Modular.
Failure to follow these instructions will result in death or serious injury.
Battery breaker LV438279
Battery type VRLA, lead-acid, Lithium-ion
Maximum battery short-circuit level (kA) 35
Minimum short-circuit current to trip circuit breaker (A) 1600

Applicable Products

 

GVBBB630EL-1CB

GVBBB630EL-2CB

GVBBB630EL-3CB

Galaxy VS

Yes

Galaxy VL

Yes Yes Yes

Easy UPS - 3 Phase Modular

Yes Yes

Trip Settings

Battery Breaker Box with One Breaker (GVBBB630EL-1CB)

UPS rating Max. battery backup time (minutes) Battery blocks Battery strings total Battery breaker 1
Battery strings Ir/Im settings
50 kW Any 40-48 4 1-4 420/1500
100 kW Any 40-48 4 1-4 420/1500
150 kW Any 40-48 4 1-4 420/1500
200 kW Any 40-48 4 1-4 480/1500
250 kW <30 40-48 4 1-4 600/1500
300 kW <30 44-48 4 1-4 600/1800

Battery Breaker Box with Two Breakers (GVBBB630EL-2CB)

UPS rating Max. battery backup time (minutes) Battery blocks Battery strings total Battery breaker 1 Battery breaker 2
Battery strings Ir/Im settings Battery strings Ir/Im settings
250 kW Any

40-48

2

1

420/1500

1

420/1500

250 kW

40-48

3

2

420/1500

1

420/1500

250 kW

40-48

4

2

420/1500

2

420/1500

250 kW

40-48

5

3

420/1500

2

420/1500

250 kW

40-48

6

3

420/1500

3

420/1500

250 kW

40-48

7

4

420/1500

3

420/1500

250 kW

40-48

8

4

420/1500

4

420/1500

300 kW Any

40-48

2

1

420/1500

1

420/1500

300 kW <60

40-48

3

2

480/1500

1

420/1500

300 kW Any

40-48

4

2

420/1500

2

420/1500

300 kW

40-48

5

3

480/1500

2

420/1500

300 kW

40-48

6

3

420/1500

3

420/1500

300 kW

40-48

7

4

420/1500

3

420/1500

300 kW

40-48

8

4

420/1500

4

420/1500

350 kW Any

40-48

2

1

420/1500

1

420/1500

350 kW

<30

40-48

3

2

600/1500

1

420/1500

350 kW Any

40-48

4

2

420/1500

2

420/1500

350 kW

<60

40-48

5

3

540/1500

2

420/1500

350 kW Any

40-48

6

3

420/1500

3

420/1500

350 kW

<60

40-48

7

4

480/1500

3

420/1500

350 kW Any

40-48

8

4

420/1500

4

420/1500

400 kW <30

40-48

2

1

480/1500

1

480/1500

400 kW <15

40-48

3

2

540/1500

1

420/1500

400 kW <30

40-48

4

2

480/1500

2

480/1500

400 kW

40-48

5

3

540/1500

2

420/1500

400 kW

40-48

6

3

480/1500

3

480/1500

400 kW

40-48

7

4

540/1500

3

420/1500

400 kW

40-48

8

4

480/1500

4

480/1500

450 kW

<30

41-48

2

1

540/1500

1

540/1500

450 kW

<30

41-48

4

2

540/1500

2

540/1500

450 kW

<15

41-48

5

3

600/1500

2

420/1500

450 kW

<30

41-48

6

3

540/1500

3

540/1500

450 kW

<15

41-48

7

4

600/1500

3

480/1500

450 kW

<30

41-48

8

4

540/1500

4

540/1500

500 kW <30

40-48

2

1

600/1500

1

600/1500

500 kW

40-48

4

2

600/1500

2

600/1500

500 kW

40-48

6

3

600/1500

3

600/1500

500 kW

40-48

8

4

600/1500

4

600/1500

Battery Breaker Box with Three Breakers (GVBBB630EL-3CB)

UPS rating Max. battery backup time (minutes) Battery blocks Battery strings total Battery breaker 1 Battery breaker 2 Battery breaker 3
Battery strings Ir/Im settings Battery strings Ir/Im settings Battery strings Ir/Im settings
400 kW Any

40-48

3

1

420/1500

1

420/1500

1

420/1500

400 kW >60

40-48

4

2

600/1500

1

600/1500

1

600/1500

400 kW Any

40-48

5

2

480/1500

2

480/1500

1

480/1500

400 kW

40-48

6

2

420/1500

2

420/1500

2

420/1500

400 kW

40-48

7

3

540/1500

2

540/1500

2

540/1500

400 kW

40-48

8

3

480/1500

3

480/1500

2

480/1500

400 kW

40-48

9

3

420/1500

3

420/1500

3

420/1500

400 kW

40-48

10

4

480/1500

3

480/1500

3

480/1500

400 kW

40-48

11

4

480/1500

4

480/1500

3

480/1500

400 kW

40-48

12

4

420/1500

4

420/1500

4

420/1500

450 kW Any

40-48

3

1

480/1500

1

480/1500

1

480/1500

450 kW

<60

40-48

4

2

600/1500

1

600/1500

1

600/1500

450 kW Any

40-48

5

2

480/1500

2

480/1500

1

480/1500

450 kW

40-48

6

2

600/1500

2

600/1500

2

600/1500

450 kW

40-48

7

3

540/1500

2

540/1500

2

540/1500

450 kW

40-48

8

3

480/1500

3

480/1500

2

480/1500

450 kW

40-48

9

3

600/1500

3

600/1500

3

600/1500

450 kW

40-48

10

4

540/1500

3

540/1500

3

540/1500

450 kW

40-48

11

4

480/1500

4

480/1500

3

480/1500

450 kW

40-48

12

4

600/1500

4

600/1500

4

600/1500

500 kW Any

40-48

3

1

420/1500

1

420/1500

1

420/1500

500 kW <30

40-48

4

2

600/1500

1

420/1500

1

420/1500

500 kW <60

40-48

5

2

420/1500

2

480/1500

1

420/1500

500 kW Any

40-48

6

2

420/1500

2

420/1500

2

420/1500

500 kW <60

40-48

7

3

540/1500

2

420/1500

2

420/1500

500 kW Any

40-48

8

3

480/1500

3

480/1500

2

420/1500

500 kW

40-48

9

3

420/1500

3

420/1500

3

420/1500

500 kW <60

40-48

10

4

480/1500

3

420/1500

3

420/1500

500 kW Any

40-48

11

4

480/1500

4

480/1500

3

420/1500

500 kW

40-48

12

4

420/1500

4

420/1500

4

420/1500

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 120 mm2 for GVBBB630EL-1CB. The maximum allowable cable size is 240 mm2 for GVBBB630EL-2CB and GVBBB630EL-3CB.
Failure to follow these instructions will result in death or serious injury.

Refer to the UPS installation manual for recommended cable sizes.

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Battery Breaker Box Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBBB630EL-1CB 35 800 500 280
GVBBB630EL-2CB 66 1000 750 280
GVBBB630EL-3CB 76 1000 750 280

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 0-95% non-condensing 0-95% non-condensing
Color Black
Protection class IP20

Compliance

Safety IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements
IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS
IEC 62040-1:2013-01, 1st edition amendment 1
Markings CE, RCM, EAC, WEEE
Transportation IEC TR 60721-4-2, 2M2
Seismic ICC-ES AC156, Level 1
Pollution degree 2
Overvoltage category III
QR code for this page

Was this helpful?