990-91377G-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Classic Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7C 920 1980 815 970
GVSCBC7D 589 1980 815 970
GVSCBC7E 810 1980 815 970
GVSCBC10A2 1300 1980 1130 970
GVSCBC10B2 1532 1980 1130 970

Classic Battery Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSCBC7C 900 1900 710 845
GVSCBC7D 569 1900 710 845
GVSCBC7E 790 1900 710 845
GVSCBC10A2 1102 1900 1010 845
GVSCBC10B2 1368 1900 1010 845

Maintenance Bypass Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVLMBCA200K500H 212 2134 635 990

Maintenance Bypass Cabinet Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVLMBCA200K500H 175 1970 500 847

Bottom Entry Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBEC 96 2134 535 990

Bottom Entry Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBEC 85 1970 400 850

Battery Breaker Box Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVBBB630EL-1CB 40 560 800 1200
GVBBB630EL-2CB 72 560 1000 1200
GVBBB630EL-3CB 82 560 1000 1200

Battery Breaker Box Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBBB630EL-1CB 35 800 500 280
GVBBB630EL-2CB 66 1000 750 280
GVBBB630EL-3CB 76 1000 750 280

Empty Battery Cabinet Shipping Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVEBC7 205 2100 930 970
GVEBC11 250 2100 1330 970
GVEBC15 405 2120 1700 1000

Empty Battery Cabinet Weight and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVEBC7 190 1970 700 850
GVEBC11 230 1970 1100 850
GVEBC15 390 1970 1500 854

Battery Breaker Kit Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm
GVBBK630EL 15 560 500 800

Battery Breaker Kit Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVBBK630EL 12 520 290 240
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?