990-91399A-001

Heat Dissipation for 480 V in BTU/hr

200 kW Normal operation ECO mode ECOnversion Battery operation
Voltage (V) 480
25% load

6555

1897

3304

8039

50% load

9829

2405

3795

13109

75% load

14202

3089

4127

18563

100% load

19658

3429

4810

25484

250 kW Normal operation ECO mode ECOnversion Battery operation
Voltage (V) 480
25% load

7964

2154

4130

9582

50% load

12286

3007

4744

15927

75% load

17753

3862

5159

23203

100% load

24572

4286

6013

31855

300 kW Normal operation ECO mode ECOnversion Battery operation
Voltage (V) 480
25% load

9556

2585

4956

11219

50% load

14743

3608

5692

19113

75% load

21303

4634

6191

27844

100% load

29486

5144

7216

38226

350 kW Normal operation ECO mode ECOnversion Battery operation
Voltage (V) 480
25% load

11149

2711

5472

12764

50% load

17833

3604

6641

21656

75% load

24854

4501

7223

32485

100% load

34401

6001

8418

44597

400 kW Normal operation ECO mode ECOnversion Battery operation
Voltage (V) 480
25% load

12742

3099

6254

14587

50% load

20381

4119

7590

24750

75% load

28404

5144

8255

37125

100% load

39315

6858

9621

50968

450 kW Normal operation ECO mode ECOnversion Battery operation
Voltage (V) 480
25% load

14335

3486

7036

15994

50% load

22928

4634

7755

27844

75% load

33172

6951

9287

41766

100% load

45856

7716

10824

57339

500 kW Normal operation ECO mode ECOnversion Battery operation
Voltage (V) 480
25% load

15927

3873

7818

17771

50% load

25476

5149

8616

30938

75% load

36858

7723

10319

46407

100% load

50952

8573

12026

63710

QR code for this page

Was this helpful?