990-91399A-001

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper

Cable size Bolt size Cable lug type (one hole) Cable lug type (two hole NEMA) Crimping tool Die
1/0 AWG M10x35mm

LCB1/0-12-X

LCC1/0-12-X

CT-930

CD-920-1/0 Pink P42

2/0 AWG M10x35mm

LCB2/0-12-X

LCC2/0-12-X

CT-930

CD-920-2/0 Black P45

3/0 AWG M10x35mm

LCB3/0-12-X

LCC3/0-12-X

CT-930

CD-920-3/0 Orange P50

4/0 AWG M10x35mm

LCB4/0-12-X

LCC4/0-12-X

CT-930

CD-920-4/0 Purple P54

250 kcmil M10x35mm

LCB250-12-X

LCC250-12-X

CT-930

CD-920-250 Yellow P62

300 kcmil M10x35mm

LCB300-12-X

LCC300-12-X

CT-930

CD-920-300 Red P66

350 kcmil M10x35mm

LCB350-12-X

LCC350-12-X

CT-930

CD-920-350 Red P71

400 kcmil M10x35mm

LCB400-12-X

LCC400-12-6

CT-930

CD-920-400 Blue P76

450 kcmil M10x35mm

LCC450-12-6

CT-930
500 kcmil M10x35mm

LCB500-12-X

LCC500-12-6

CT-930

CD-920-500 Blue P87

Aluminum

Cable size Bolt size Cable lug type (one hole) Cable lug type (two hole NEMA) Crimping tool Die
1/0 AWG M10x35mm

LAA1/0-12-5

LAB1/0-12-X

CT-930

CD-920-1/0 Pink P42

2/0 AWG M10x35mm

LAA2/0-12-5

LAB2/0-12-5

CT-930

CD-920-2/0 Black P45

3/0 AWG M10x35mm

LAA3/0-12-5

LAB3/0-12-5

CT-930

CD-920-3/0 Orange P50

4/0 AWG M10x35mm

LAA4/0-12-5

LAB4/0-12-5R

CT-930

CD-920-4/0 Purple P54

250 kcmil M10x35mm

LAA250-12-5

LAB250-12-5

CT-930

CD-920-250 Yellow P62

300 kcmil M10x35mm

LAA300-12-2

LAB300-12-2

CT-930

CD-920-300 Red P66

350 kcmil M10x35mm

LAA350-12-2

LAB350-12-2R

CT-930

CD-920-350 Red P71

400 kcmil M10x35mm

LAB400-12-2

CT-930

CD-920-400 Blue P76

500 kcmil M10x35mm

LAA500-12-2

LAB500-12-2R

CT-930

CD-920-500 Blue P87

QR code for this page

Was this helpful?