Battery Breaker Specifications
![]() |
---|
hazard of electric shock, explosion or arc flash
This product must only be used with the Galaxy VS UPS.
Failure to follow these instructions will result in death or serious injury.
|
Breaker rating | 20–80 kW | 100–200 kW |
---|---|---|
Battery breaker | LV438980 (LV438218, LV438245) | LV438279 |
Maximum configuration | 4 hour runtime | 200
kW: 1 hour runtime 100-150 kW: 4 hour runtime |
Battery type | Lead-acid, VRLA, Lithium-Ion | Lead-acid, VRLA, Lithium-Ion |
Maximum battery short-circuit level (kA) | 35 | 35 |
Minimum short-circuit current to trip circuit breaker (A) | 1250 | 1600 |