990-6196-001

Bypass Specifications 400 V

UPS rating 120 kW 150 kW
Voltage (V) 380/400/415 380/400/415
Connections 4-wire (L1, L2, L3, N, PE) WYE
Bypass voltage range (V) 380 V: 342-418
400 V: 360-440
415 V: 374-457
Frequency range (Hz) 50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable)
Nominal bypass current (A) 184/175/169 230/219/211
Nominal neutral current (A) 263/250/241 263/250/241
Maximum short circuit rating* 65 kA RMS
Protection Built-in backfeed protection and fuses
Internal fuse specifications: Rated 400 A, prearcing 52 kA2s
QR code for this page

Was this helpful?