990-6196-001

Input Specifications 400 V

UPS rating 120 kW 150 kW
Voltage (V) 380/400/415 380/400/415
Connections 4-wire (L1, L2, L3, N, PE) WYE (single mains)*
3-wire (L1, L2, L3, PE) WYE (dual mains)* *
Input voltage range (V) 380 V: 331-437
400 V: 340-460
415 V: 353-477
Frequency range (Hz) 40-70
Nominal input current (A) 189/180/173 237/225/217
Maximum input current (A) 227/216/208 273/270/260
Input current limitation (A) 234/222/214 273/273/268
Input power factor 0.99 at >25% load, 0.95 at >15% load
Total harmonic distortion (THDI) <3% at 100% load
Maximum short circuit rating 65 kA RMS
Protection Built-in backfeed protection and fuses
Ramp-in Programmable and adaptive 1-40 seconds
QR code for this page

Was this helpful?