990-6196-001

Output Specifications 400 V

UPS rating 120 kW 150 kW
Voltage (V) 380/400/415 380/400/415
Connections 4-wire (L1, L2, L3, N, PE)
Output voltage regulation Symmetrical load ± 1%
Asymmetrical load ± 3%
Overload capacity 150% for 1 minute (in normal operation)
125% for 10 minutes (in normal operation)
125% for 1 minute (in battery operation)
110% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)
Dynamic load response ± 5% after 2 milliseconds
± 1% after 50 milliseconds
Output power factor 1
Nominal output current (A) 182/173/167 228/217/209
Frequency regulation (Hz) 50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running
Synchronized slew rate (Hz/sec) Programmable to 0.25, 0.5, 1, 2, 4, 6
Output performance classification (according to IEC/ EN62040-3) VFI-SS-111
Total harmonic distortion (THDU) <1% for linear load
<5% for non-linear load
Load crest factor 2.5
Load power factor From 0.7 leading to 0.7 lagging without any derating
QR code for this page

Was this helpful?