990-6196-001

Overview of Installation Kits

Installation Kit 0M-100883

Part Used in Number of units
Spring washer
HUA12053
Connect the Power Cables. 40

Installation Kit 0M-100917

Part Used in Number of units
M8 nut with washer
803–8007
Prepare the UPS for Earthing System. 2
Bonding busbar
880–99117
1

Installation Kit 0M-88357

Part Used in Number of units
USB cable
960-0598
Connect the Modbus Cables. 1
150 Ohm resistor
110-0151-Z
10
Terminal connector
730-0532
2

Installation Kit 0J-0M-1160

Part Used in Number of units
Temperature sensor
0M-1160
For third-party battery solution, see Connect the Signal Cables from Switchgear and Third-Party Auxiliary Products.
Refer to the installation manual for your specific battery solution for information on how to install and connect the temperature sensor.
1
QR code for this page

Was this helpful?