Classic Battery Cabinet Runtimes for 400 V
Battery runtimes are listed in minutes at 100% load. Battery runtimes are estimated values based on battery manufacturer data for operation at 25 °C.
Please note that not all battery solutions are available for all UPS ratings due to:
-
The number of battery blocks in the specific battery solution differs from the specific UPS requirements.
-
The specific battery solution would provide less than 5 minutes runtime with the specific UPS.
-
The battery breaker rating in the specific battery solution does not match the specific UPS rating.
UPS rating | 20 kW | 30 kW | 40 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 |
GVSCBC7A | 34.0 | 29.5 | 25.5 | 20.0 | 16.5 | 14.0 | 13.0 | 10.5 | 9.0 |
GVSCBC7B | 52.0 | 44.5 | 39.0 | 30.5 | 26.0 | 22.0 | 20.5 | 17.0 | 14.5 |
GVSCBC7C | 62.0 | 54.0 | 47.5 | 38.0 | 32.5 | 28.5 | 26.0 | 22.5 | 19.5 |
GVSCBC10A2 | 88.0 | 77.0 | 67.5 | 54.0 | 47.0 | 41.0 | 38.0 | 32.5 | 28.5 |
GVSCBC10B2 | 135 | 115 | 100 | 84.0 | 73.0 | 64.0 | 59.5 | 51.0 | 45.0 |
2 x GVSCBC7A | 81.5 | 71.0 | 62.0 | 49.5 | 43.0 | 37.5 | 34.5 | 29.5 | 25.5 |
2 x GVSCBC7B | 120 | 105 | 94.5 | 75.5 | 65.0 | 56.5 | 52.0 | 44.5 | 39.0 |
2 x GVSCBC7C | 140 | 125 | 110 | 89.0 | 77.0 | 67.5 | 62.5 | 54.0 | 47.5 |
2 x GVSCBC10A2 | 200 | 175 | 155 | 125 | 105 | 96.0 | 89.0 | 77.0 | 68.0 |
2 x GVSCBC10B2 | 300 | 260 | 230 | 190 | 165 | 145 | 135 | 115 | 100 |
UPS rating | 50 kW | 60 kW | 80 kW | 100 kW | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Power factor | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 |
GVSCBC7A | 9.0 | 7.2 | 5.8 | 6.4 | NA | NA | NA | NA | NA | NA | NA | NA |
GVSCBC7B | 14.5 | 12.0 | 10.0 | 10.5 | 8.9 | 7.3 | 6.5 | 5.0 | NA | NA | NA | NA |
GVSCBC7C | NA | NA | NA | 15.0 | 13.0 | 11.0 | 10.0 | 8.4 | 7.1 | NA | NA | NA |
GVSCBC10A2 | 28.5 | 24.5 | 21.0 | 22.5 | 19.0 | 16.5 | 15.0 | 13.0 | 11.0 | 11.0 | 9.3 | 7.9 |
GVSCBC10B2 | 45.0 | 38.5 | 33.5 | 35.5 | 30.5 | 26.5 | 24.0 | 20.5 | 17.5 | 17.5 | 14.5 | 12.5 |
2 x GVSCBC7A | 25.5 | 21.5 | 18.5 | 20.0 | 16.5 | 14.0 | 13.0 | 10.5 | 9.0 | 9.0 | 7.2 | 5.8 |
2 x GVSCBC7B | 39.0 | 33.0 | 28.5 | 30.5 | 26.0 | 22.0 | 20.5 | 17.0 | 14.5 | 14.5 | 12.0 | 10.0 |
2 x GVSCBC7C | NA | NA | NA | 38.0 | 32.5 | 28.5 | 26.0 | 22.5 | 19.5 | NA | NA | NA |
2 x GVSCBC10A2 | 68.0 | 58.5 | 51.5 | 54.0 | 47.0 | 41.0 | 38.0 | 32.5 | 28.5 | 28.5 | 24.5 | 21.0 |
2 x GVSCBC10B2 | 100 | 91.0 | 80.0 | 84.0 | 73.0 | 64.0 | 59.5 | 51.0 | 45.0 | 45.0 | 38.5 | 33.5 |
UPS rating | 120 kW | 150 kW | ||||
---|---|---|---|---|---|---|
Power factor | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 |
GVSCBC10A2 | 8.4 | 7.0 | 5.8 | 5.8 | NA | NA |
GVSCBC10B2 | 13.0 | 11.0 | 9.1 | 9.1 | 7.4 | 5.9 |
2 x GVSCBC10A2 | 22.5 | 19.0 | 16.5 | 16.5 | 14.0 | 12.0 |
2 x GVSCBC10B2 | 35.5 | 30.5 | 26.0 | 26.0 | 22.5 | 19.0 |