Modular Battery Cabinet Runtimes for 400 V
Battery runtimes are listed in minutes at 100% load. Battery runtimes are estimated values based on battery manufacturer data for operation at 25 °C.
The runtimes listed here are for the Galaxy VS 9 Ah smart high capacity battery modules (GVSBTHU) used in the modular battery cabinet (GVSMODBC6 or GVSMODBC9). The GVSMODBC6 can contain up to six modular battery strings and the GVSMODBC9 can contain up to nine modular battery strings. A maximum of four modular battery cabinets can be connected to the UPS.
Due to the battery breaker capabilities in the modular battery cabinet the following applies:
-
For a UPS rated 20-50 kW a minimum of one GVSMODBC6 or one GVSMODBC9 must be installed.
-
For a UPS rated 60-100 kW a minimum of two GVSMODBC6 or one GVSMODBC9 must be installed.
-
For a UPS rated 120-150 kW a minimum of three GVSMODBC6 or two GVSMODBC9 must be installed.
UPS rating | 20 kW | 30 kW | 40 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 |
Number of modular battery strings | |||||||||
1 |
5.5 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
2 |
14.5 |
12.5 |
11 |
8.5 |
7.2 |
6.1 |
5.6 |
NA |
NA |
3 |
24.5 |
21.5 |
18.5 |
14.5 |
12.5 |
11 |
10 |
8.5 |
7.3 |
4 |
35.5 |
31 |
27 |
21.5 |
18.5 |
16 |
14.5 |
12.5 |
11 |
5 |
47 |
41 |
35.5 |
28.5 |
24.5 |
21.5 |
19.5 |
17 |
14.5 |
6 |
58.5 |
51 |
45 |
36 |
31 |
27 |
25 |
21.5 |
18.5 |
7 |
71 |
61.5 |
54 |
43.5 |
37.5 |
32.5 |
30.5 |
26 |
23 |
8 |
83 |
72.5 |
63.5 |
51 |
44 |
38.5 |
36 |
31 |
27 |
9 |
96 |
83.5 |
73.5 |
59 |
51 |
45 |
41.5 |
35.5 |
31.5 |
10 |
105 |
95 |
83.5 |
67 |
58 |
51 |
47 |
41 |
36 |
11 |
120 |
105 |
94 |
75.5 |
65.5 |
57.5 |
53 |
46 |
40.5 |
12 |
135 |
115 |
100 |
84 |
72.5 |
63.5 |
59 |
51 |
45 |
13 |
145 |
130 |
115 |
92.5 |
80 |
70.5 |
65 |
56.5 |
49.5 |
14 |
160 |
140 |
125 |
100 |
87.5 |
77 |
71.5 |
61.5 |
54.5 |
15 |
175 |
155 |
135 |
110 |
95.5 |
83.5 |
77.5 |
67 |
59 |
16 |
190 |
165 |
145 |
115 |
100 |
90.5 |
84 |
72.5 |
64 |
17 |
205 |
180 |
155 |
125 |
110 |
97.5 |
90 |
78 |
69 |
18 |
220 |
190 |
165 |
135 |
115 |
100 |
96.5 |
83.5 |
74 |
19 |
235 |
205 |
180 |
145 |
125 |
110 |
100 |
89.5 |
79 |
20 |
250 |
215 |
190 |
155 |
135 |
115 |
110 |
95 |
84 |
21 |
265 |
230 |
200 |
160 |
140 |
125 |
115 |
100 |
89 |
22 |
280 |
245 |
215 |
170 |
150 |
130 |
120 |
105 |
94 |
23 |
295 |
255 |
225 |
180 |
155 |
140 |
130 |
110 |
99.5 |
24 |
310 |
270 |
235 |
190 |
165 |
145 |
135 |
115 |
100 |
25 | 325 | 285 |
250 |
200 | 175 |
150 |
140 | 120 |
110 |
26 | 340 | 295 |
260 |
210 | 180 |
160 |
150 | 130 |
115 |
27 | 355 | 310 |
275 |
220 | 190 |
165 |
155 | 135 |
120 |
28 | 370 | 325 |
285 |
230 | 200 |
175 |
160 | 140 |
125 |
29 | 385 | 340 |
300 |
240 | 210 |
185 |
170 | 145 |
130 |
30 | 405 | 350 |
310 |
250 | 215 |
190 |
175 | 155 |
135 |
31 | 420 | 365 |
325 |
260 | 225 |
200 |
185 | 160 |
140 |
32 | 435 | 380 |
335 |
270 | 235 |
205 |
190 | 165 |
145 |
33 | 450 | 395 |
350 |
280 | 245 |
215 |
200 | 170 |
150 |
34 | 470 | 410 |
360 |
290 | 250 |
220 |
205 | 180 |
155 |
35 | 485 | 425 |
375 |
300 | 260 |
230 |
215 | 185 |
160 |
36 | 500 | 440 |
385 |
310 | 270 |
235 |
220 | 190 |
170 |
UPS rating | 50 kW | 60 kW | 80 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 |
Number of modular battery strings | |||||||||
1 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
2 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
3 |
7.3 |
6.2 |
5.2 |
5.6 |
NA |
NA |
NA |
NA |
NA |
4 |
11 |
9.4 |
8 |
8.5 |
7.2 |
6.1 |
5.6 |
NA |
NA |
5 |
14.5 |
12.5 |
11 |
11.5 |
9.9 |
8.5 |
7.8 |
6.5 |
5.6 |
6 |
18.5 |
16 |
14 |
14.5 |
12.5 |
11 |
10 |
8.5 |
7.3 |
7 |
23 |
19.5 |
17 |
18 |
15.5 |
13.5 |
12 |
10.5 |
9.2 |
8 |
27 |
23.5 |
20 |
21.5 |
18.5 |
16 |
14.5 |
12.5 |
11 |
9 |
31.5 |
27 |
23.5 |
25 |
21.5 |
18.5 |
17 |
14.5 |
12.5 |
10 |
36 |
31 |
27 |
28.5 |
24.5 |
21.5 |
19.5 |
17 |
14.5 |
11 |
40.5 |
35 |
30.5 |
32 |
27.5 |
24 |
22.5 |
19 |
16.5 |
12 |
45 |
39 |
34 |
36 |
31 |
27 |
25 |
21.5 |
18.5 |
13 |
49.5 |
43 |
37.5 |
39.5 |
34 |
30 |
27.5 |
23.5 |
20.5 |
14 |
54.5 |
47 |
41 |
43.5 |
37.5 |
33 |
30.5 |
26 |
23 |
15 |
59 |
51 |
45 |
47 |
41 |
36 |
33 |
28.5 |
25 |
16 |
64 |
55.5 |
48.5 |
51 |
44 |
39 |
36 |
31 |
27 |
17 |
69 |
59.5 |
52 |
55 |
47.5 |
42 |
38.5 |
33.5 |
29 |
18 |
74 |
64 |
56 |
59 |
51 |
45 |
41.5 |
36 |
31.5 |
19 |
79 |
68 |
60 |
63 |
54.5 |
48 |
44.5 |
38.5 |
33.5 |
20 |
84 |
72.5 |
63.5 |
67 |
58 |
51 |
47 |
41 |
36 |
21 |
89 |
77 |
67.5 |
71.5 |
62 |
54 |
50 |
43.5 |
38 |
22 |
94 |
81.5 |
71.5 |
75.5 |
65.5 |
57.5 |
53 |
46 |
40.5 |
23 |
99.5 |
86 |
75.5 |
79.5 |
69 |
60.5 |
56 |
48.5 |
42.5 |
24 |
100 |
90.5 |
79.5 |
84 |
72.5 |
64 |
59 |
51 |
45 |
25 | 110 | 95 |
83.5 |
88 | 76.5 |
67 |
62 | 54 |
47 |
26 | 115 | 100 |
87.5 |
92.5 | 80 |
70.5 |
65 | 56.5 |
49.5 |
27 | 120 | 100 |
92 |
96.5 | 84 |
74 |
68 | 59 |
52 |
28 | 125 | 105 |
96 |
100 | 87.5 |
77 |
71.5 | 62 |
54.5 |
29 | 130 | 110 |
100 |
105 | 91.5 |
80.5 |
74.5 | 64.5 |
56.5 |
30 | 135 | 115 |
100 |
110 | 95.5 |
84 |
77.5 | 67 |
59 |
31 | 140 | 120 |
105 |
110 | 99 |
87.5 |
80.5 | 70 |
61.5 |
32 | 145 | 125 |
110 |
115 | 100 |
90.5 |
84 | 72.5 |
64 |
33 | 150 | 130 |
115 |
120 | 105 |
94 |
87 | 75.5 |
66.5 |
34 | 155 | 135 |
120 |
125 | 110 |
97.5 |
90 | 78 |
69 |
35 | 160 | 140 |
125 |
130 | 115 |
100 |
93.5 | 81 |
71.5 |
36 | 170 | 145 |
130 |
135 | 115 |
100 |
96.5 | 84 |
74 |
UPS rating | 100 kW | 120 kW | 150 kW | ||||||
---|---|---|---|---|---|---|---|---|---|
Power factor | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 | 0.8 | 0.9 | 1 |
Number of modular battery strings | |||||||||
1 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
2 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
3 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
4 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
5 |
5.6 |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
NA |
6 |
7.3 |
6.2 |
5.2 |
5.6 |
NA |
NA |
NA |
NA |
NA |
7 |
9.2 |
7.7 |
6.6 |
7 |
5.9 |
5 |
5 |
NA |
NA |
8 |
11 |
9.4 |
8 |
8.5 |
7.2 |
6.1 |
6.1 |
5.1 |
NA |
9 |
12.5 |
11 |
9.5 |
10 |
8.5 |
7.3 |
7.3 |
6.2 |
5.2 |
10 |
14.5 |
12.5 |
11 |
11.5 |
9.9 |
8.5 |
8.5 |
7.2 |
6.1 |
11 |
16.5 |
14 |
12.5 |
13 |
11 |
9.7 |
9.7 |
8.3 |
7.1 |
12 |
18.5 |
16 |
14 |
14.5 |
12.5 |
11 |
11 |
9.4 |
8 |
13 |
20.5 |
18 |
15.5 |
16.5 |
14 |
12 |
12 |
10.5 |
9 |
14 |
23 |
19.5 |
17 |
18 |
15.5 |
13.5 |
13.5 |
11.5 |
10 |
15 |
25 |
21.5 |
18.5 |
19.5 |
17 |
14.5 |
14.5 |
12.5 |
11 |
16 |
27 |
23.5 |
20 |
21.5 |
18.5 |
16 |
16 |
13.5 |
12 |
17 |
29 |
25 |
22 |
23 |
20 |
17 |
17 |
15 |
13 |
18 |
31.5 |
27 |
23.5 |
25 |
21.5 |
18.5 |
18.5 |
16 |
14 |
19 |
33.5 |
29 |
25.5 |
26.5 |
23 |
20 |
20 |
17 |
15 |
20 |
36 |
31 |
27 |
28.5 |
24.5 |
21.5 |
21.5 |
18.5 |
16 |
21 |
38 |
33 |
28.5 |
30.5 |
26 |
22.5 |
22.5 |
19.5 |
17 |
22 |
40.5 |
35 |
30.5 |
32 |
27.5 |
24 |
24 |
21 |
18 |
23 |
42.5 |
37 |
32 |
34 |
29.5 |
25.5 |
25.5 |
22 |
19 |
24 |
45 |
39 |
34 |
36 |
31 |
27 |
27 |
23.5 |
20 |
25 | 47 | 41 |
35.5 |
37.5 | 32.5 |
28.5 |
28.5 | 24.5 |
21.5 |
26 | 49.5 | 43 |
37.5 |
39.5 | 34 |
30 |
30 | 26 |
22.5 |
27 | 52 | 45 |
39.5 |
41.5 | 36 |
31 |
31 | 27 |
23.5 |
28 | 54.5 | 47 |
41 |
43.5 | 37.5 |
32.5 |
32.5 | 28.5 |
24.5 |
29 | 56.5 | 49 |
43 |
45.5 | 39 |
34 |
34 | 29.5 |
26 |
30 | 59 | 51 |
45 |
47 | 41 |
35.5 |
35.5 | 31 |
27 |
31 | 61.5 | 53 |
46.5 |
49 | 42.5 |
37 |
37 | 32 |
28 |
32 | 64 | 55.5 |
48.5 |
51 | 44 |
38.5 |
38.5 | 33.5 |
29 |
33 | 66.5 | 57.5 |
50.5 |
53 | 46 |
40 |
40 | 35 |
30.5 |
34 | 69 | 59.5 |
52 |
55 | 47.5 |
41.5 |
41.5 | 36 |
31.5 |
35 | 71.5 | 61.5 |
54 |
57 | 49.5 |
43 |
43 | 37.5 |
32.5 |
36 | 74 | 64 |
56 |
59 | 51 |
44.5 |
44.5 | 39 |
34 |