990-91141H-001

Recommended Bolt and Lug Sizes for IEC

Cable size mm2 Bolt size Cable lug type
6 M8 x 25 mm TLK6-8
10 M8 x 25 mm TLK10-8
16 M8 x 25 mm TLK16-8
25 M8 x 25 mm TLK25-8
35 M8 x 25 mm TLK35-8
50 M8 x 25 mm TLK50–8
70 M8 x 25 mm TLK70-8
95 M8 x 25 mm TLK95-8
120 M8 x 25 mm TLK120-8
150 M8 x 25 mm TLK150-8
QR code for this page

Was this helpful?