990-91317D-001

Compliance

Safety IEC 62040-1: 2008-06, 1st edition Uninterruptible Power Systems (UPS) - Part 1: General and safety requirements for UPS
IEC 62040-1: 2013-01, 1st edition amendment 1
UL 1778 5th edition
EMC/EMI/RFI IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2
FCC Part 15 Subpart B, Class A
IEEE C62.41-1991 Location Category B2, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits
Transportation IEC 60721-4-2 Level 2M1
Seismic ICC-ES AC 156 (2015): OHSPD Pre-approved; Sds=1.33 g for z/h=1 and Sds=1.63 g for z/h=0; Ip= 1.5

Performance

Performance in accordance with: IEC 62040-3: 2021, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.

Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI-SS-11

Regional Seismic Compliance

Certificate available upon request.

Country/Region Code ID Hazard level ground Hazard level roof
Argentina INPRES-CIRSOC103 Zone 4 Zone 4
Australia AS 1170.4-2007 Z = 0.22 Z = 0.22
Canada* 2020 NBCC Sa = 2.0 Sa = 1.46
Chile NCh 433.Of1996 Zone 3 Zone 2
China GB 50011-2010 (2016) αMax = 1.4 αMax = 1.2
Europe Eurocode 8 EN1998-1 αgR = 0.45 αgR = 0.3
India IS 1893 (Part 1) : 2016 Z = 0.36 Z = 0.36
Japan Building Standard Law Zone A Zone A
New Zealand NZS 1170.5:2004+A1 Z = 0.6 Z = 0.42
Peru N.T.E. - E.030 Zone 4 Zone 4
Russia SNIP II-7-81 (SP 14.13330.2014) MSK 10 MSK 9
Taiwan CPA 2011 Seismic Design Code SS D = 0.8 SS D = 0.8
U.S.A.* ASCE 7-16 / IBC 2018 SDS = 2.0 SDS = 1.47
QR code for this page

Was this helpful?