990-91317A-001

Batteries

End of Discharge Voltage

The voltage is 1.6 to 1.75 per cell depending on discharge ratio.

Battery Voltage Window

  Boost 2.38 Vpc Nominal 2.0 Vpc Minimum 1.6 Vpc
Battery voltage (V) 571.2 480 384

Battery Runtimes in Minutes

400 V UPS

UPS rating 10 kW 15 kW 20 kW
Number of modular battery strings
1

8.5

NA NA
2

22.5

12.5

8.5

QR code for this page

Was this helpful?