990-91317A-001

Batteries

End of Discharge Voltage

The voltage is 1.6 to 1.75 per cell depending on discharge ratio.

Battery Voltage Window

  Boost 2.38 Vpc Nominal 2.0 Vpc Minimum 1.6 Vpc
Battery voltage (V) 571.2 480 384

Battery Runtimes in Minutes

NOTE: Runtimes are given at power factor 1 with 100% load.

400 V UPS

UPS rating 20 kW UPS with N+1 power module 30 kW UPS with N+1 power module 40 kW UPS with N+1 power module 50 kW UPS with N+1 power module 60 kW UPS 80 kW UPS 100 kW UPS
Number of modular battery strings
1 NA NA NA NA NA NA NA
2 11.0 6.1 NA NA NA NA NA
3 19.0 11.0 7.3 5.2 NA NA NA
4 27.5 16.0 11.0 8.0 6.2 NA NA
5 36.0 21.5 14.5 11.0 8.5 5.6 NA
6 45.5 27.0 18.5 14.0 11.0 7.3 5.2
7 55.0 32.5 23.0 17.0 13.5 9.2 6.6
8 64.5 38.5 27.0 20.5 16.0 11.0 8.0
9 74.5 45.0 31.5 23.5 18.5 12.5 9.5
10 84.5 51.0 36.0 27.0 21.5 14.5 11.0
11 95.0 57.5 40.5 30.5 24.0 16.5 12.5
12 105 63.5 45.0 34.0 27.0 18.5 14.0
13 115 70.5 49.5 37.5 30.0 20.5 15.5
14 125 77.0 54.5 41.0 33.0 23.0 17.0
15 135 83.5 59.0 45.0 36.0 25.0 18.5
16 145 90.5 64.0 48.5 39.0 27.0 20.0
17 160 97.5 69.0 52.5 42.0 29.0 22.0
18 170 100 74.0 56.0 45.0 31.5 23.5
19 180 110 79.0 60.0 48.0 33.5 25.5
20 190 115 84.0 64.0 51.0 36.0 27.0
21 205 125 89.0 68.0 54.5 38.0 28.5
22 215 130 94.0 71.5 57.5 40.5 30.5
23 230 140 99.5 75.5 60.5 42.5 32.0
24 240 145 100 79.5 64.0 45.0 34.0
25 250 150 110 84.0 67.0 47.0 35.5
26 265 160 115 88.0 70.5 49.5 37.5
27 275 165 120 92.0 74.0 52.0 39.5
28 290 175 125 96.0 77.0 54.5 41.0
29 300 185 130 100 80.5 56.5 43.0
30 315 190 135 100 84.0 59.0 45.0
31 325 200 140 105 87.5 61.5 46.5
32 340 205 145 110 90.5 64.0 48.5
33 350 215 150 115 94.0 66.5 50.5
34 365 220 155 120 97.5 69.0 52.0
35 375 230 160 125 100 71.5 54.0
36 390 235 170 130 100 74.0 56.0
37 405 245 175 130 105 76.5 58.0
38 415 255 180 135 110 79.0 60.0
39 430 260 185 140 115 81.5 62.0
40 445 270 190 145 115 84.0 63.5
41 455 275 195 150 120 86.5 65.5
QR code for this page

Was this helpful?