Compliance
Safety | IEC 62040-1: 2008-06,
1st edition Uninterruptible Power Systems (UPS) - Part 1: General
and safety requirements for UPS IEC 62040-1: 2013-01, 1st edition amendment 1 UL 1778 5th edition |
EMC/EMI/RFI | IEC 62040-2: 2005-10,
2nd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic
compatibility (EMC) requirements C2 FCC Part 15 Subpart B, Class A IEEE C62.41-1991 Location Category B2, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits |
Transportation | IEC 60721-4-2 Level 2M1 |
Seismic | ICC-ES AC 156 (2015): OHSPD Pre-approved; Sds=1.33 g for z/h=1 and Sds=1.63 g for z/h=0; Ip= 1.5 |
Performance
Performance in accordance with: IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.
Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI-SS-111