990-91317A-001

Efficiency 400 V

400 V UPS

10 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

93.2%

92.8%

93.0%

94.6%

94.6%

94.8%

50% load

95.2%

95.5%

95.2%

97.0%

97.2%

97.0%

75% load

96.0%

96.2%

96.2%

97.9%

97.9%

97.9%

100% load

96.4%

96.5%

96.5%

98.3%

98.3%

98.3%

10 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

93.9%

93.8%

93.9%

90.0%

89.6%

89.6%

50% load

96.6%

96.8%

96.6%

94.1%

93.9%

93.9%

75% load

97.6%

97.7%

97.6%

95.4%

95.3%

95.2%

100% load

98.1%

98.1%

98.1%

95.9%

95.9%

95.8%

15 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

94.4%

94.4%

94.6%

96.3%

96.2%

96.2%

50% load

96.0%

96.2%

96.2%

97.9%

97.9%

97.9%

75% load

96.5%

96.6%

96.6%

98.4%

98.5%

98.4%

100% load

96.5%

96.7%

96.8%

98.7%

98.7%

98.7%

15 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

95.8%

95.6%

95.6%

92.7%

92.5%

92.4%

50% load

97.6%

97.7%

97.6%

95.4%

95.3%

95.2%

75% load

98.3%

98.3%

98.3%

96.1%

96.1%

96.0%

100% load

98.5%

98.6%

98.6%

96.3%

96.3%

96.3%

20 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

95.2%

95.5%

95.2%

97.0%

97.2%

97.1%

50% load

96.4%

96.5%

96.5%

98.3%

98.3%

98.3%

75% load

96.5%

96.7%

96.8%

98.7%

98.7%

98.7%

100% load

96.4%

96.6%

96.7%

98.8%

98.9%

98.9%

20 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

96.6%

96.8%

96.6%

94.1%

93.9%

93.9%

50% load

98.1%

98.1%

98.1%

95.9%

95.9%

95.8%

75% load

98.5%

98.6%

98.6%

96.3%

96.3%

96.3%

100% load

98.8%

98.8%

98.8%

96.3%

96.3%

96.3%

30 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

95.0%

95.0%

94.9%

97.6%

97.5%

97.6%

50% load

96.3%

96.3%

96.3%

98.5%

98.6%

98.6%

75% load

96.6%

96.7%

96.7%

98.9%

98.8%

98.9%

100% load

96.7%

96.8%

96.8%

99.0%

99.0%

99.0%

30 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

97.1%

97.0%

96.9%

92.9%

92.6%

92.3%

50% load

98.3%

98.2%

98.2%

95.7%

95.4%

95.3%

75% load

98.7%

98.7%

98.7%

96.4%

96.2%

96.2%

100% load

98.9%

98.9%

98.9%

96.5%

96.5%

96.5%

40 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

95.7%

95.7%

95.6%

98.1%

98.0%

98.2%

50% load

96.6%

96.6%

96.6%

98.8%

98.8%

98.8%

75% load

96.7%

96.8%

96.8%

99.0%

99.0%

99.0%

100% load

96.6%

96.7%

96.8%

99.1%

99.1%

99.1%

40 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

97.7%

97.6%

97.6%

94.3%

94.0%

93.9%

50% load

98.6%

98.5%

98.5%

96.2%

96.0%

96.0%

75% load

98.9%

98.9%

98.9%

96.5%

96.5%

96.5%

100% load

99.0%

99.0%

99.0%

96.4%

96.5%

96.6%

50 kW UPS Normal operation ECO mode
Voltage (V) 380 400 415 380 400 415
25% load

96.1%

96.1%

96.0%

98.3%

98.4%

98.4%

50% load

96.7%

96.8%

96.8%

98.9%

98.9%

98.9%

75% load

96.6%

96.7%

96.8%

99.1%

99.1%

99.1%

100% load

96.3%

96.5%

96.6%

99.1%

99.1%

99.2%

50 kW UPS ECOnversion Battery operation
Voltage (V) 380 400 415 380 400 415
25% load

98.0%

98.0%

98.0%

95.2%

94.8%

94.8%

50% load

98.8%

98.8%

98.8%

96.5%

96.3%

96.3%

75% load

99.0%

99.0%

99.0%

96.5%

96.5%

96.6%

100% load

99.1%

99.1%

99.1%

96.2%

96.4%

96.5%

QR code for this page

Was this helpful?