990-91317A-001

Model list

UPS with Internal Batteries Up to 2 Battery Strings

See UPS with Internal Batteries Up to 2 Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 10 kW 400 V, with 1 internal 7 Ah smart modular battery string, expandable to 2, Start-up 5x8 (GVSUPS10KB2HS)

  • Galaxy VS UPS 15 kW 400 V, with 1 internal 7 Ah smart modular battery string, expandable to 2, Start-up 5x8 (GVSUPS15KB2HS)

  • Galaxy VS UPS 20 kW 400 V, with 1 internal 7 Ah smart modular battery string, expandable to 2, Start-up 5x8 (GVSUPS20KB2HS)

UPS with Internal Batteries Up to 4 Battery Strings

See UPS with Internal Batteries Up to 4 Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 10 kW 400 V, with 1 internal 9 Ah smart modular battery string, expandable to 4, Start-up 5x8 (GVSUPS10KB4HS)

  • Galaxy VS UPS 15 kW 400 V, with 1 internal 9 Ah smart modular battery string, expandable to 4, Start-up 5x8 (GVSUPS15KB4HS)

  • Galaxy VS UPS 20 kW 400 V, with 1 internal 9 Ah smart modular battery string, expandable to 4, Start-up 5x8 (GVSUPS20KB4HS)

  • Galaxy VS UPS 20 kW 400 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS20K0B4HS)

  • Galaxy VS UPS 30 kW 400 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS30KB4HS)

  • Galaxy VS UPS 30 kW 400 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS30K0B4HS)

  • Galaxy VS UPS 40 kW 400 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS40KB4HS)

  • Galaxy VS UPS 40 kW 400 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS40K0B4HS)

  • Galaxy VS UPS 50 kW 400 V, with 2 internal 9 Ah smart modular battery strings, expandable to 4, Start-up 5x8 (GVSUPS50KB4HS)

  • Galaxy VS UPS 50 kW 400 V, for up to 4 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS50K0B4HS)

UPS with Internal Batteries Up to 5 Battery Strings

See UPS with Internal Batteries Up to 5 Battery Strings for technical specifications for this UPS.

  • Galaxy VS UPS 20 kW 400 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS20KR0B5HS)

  • Galaxy VS UPS 30 kW 400 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS30KR0B5HS)

  • Galaxy VS UPS 40 kW 400 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS40KR0B5HS)

  • Galaxy VS UPS 50 kW 400 V, with N+1 power module, for 5 smart modular 9 Ah battery strings, Start-up 5x8 (GVSUPS50KR0B5HS)

  • Galaxy VS UPS 60 kW 400 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS60KB5HS)

  • Galaxy VS UPS 60 kW 400 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS60K0B5HS)

  • Galaxy VS UPS 80 kW 400 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS80KB5HS)

  • Galaxy VS UPS 80 kW 400 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS80K0B5HS)

  • Galaxy VS UPS 100 kW 400 V, with 3 internal 9 Ah smart modular battery strings, expandable to 5, Start-up 5x8 (GVSUPS100KB5HS)

  • Galaxy VS UPS 100 kW 400 V, for up to 5 internal 9 Ah smart modular battery strings, Start-up 5x8 (GVSUPS100K0B5HS)

QR code for this page

Was this helpful?