990-91317A-001

Options

Configuration Options

  • Compact design, high density technology, and modular architecture

  • Internal battery modules

  • Single or dual mains

  • Up to 3+0 UPSs in parallel for capacity

  • Up to 3+1 UPSs in parallel for redundancy

  • Rear cable entry

  • ECO mode

  • ECOnversion mode

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

Hardware Options

See Weights and Dimensions for Options.

Modular Battery Cabinet

Modular battery cabinet including battery breaker.

  • Modular battery cabinet for up to six smart modular battery strings (GVSMODBC6)

Maintenance Bypass Panel

Maintenance bypass panel for complete isolation of the UPS during service operations. Only for single UPS or 1+1 parallel system for redundancy.

  • 10-20 kW maintenance bypass panel (GVSBPSU10K20H)

  • 20-60 kW maintenance bypass panel (GVSBPSU20K60H)

Parallel Maintenance Bypass Panel for Two UPSs

Maintenance bypass panel for complete isolation of two UPSs in a parallel system. 10-50 kW in 1+1 parallel system for redundancy, 20-100 kW in 2+0 parallel system for capacity.

  • 10-30 kW maintenance bypass panel (GVSBPAR10K30H)

  • 40-50 kW maintenance bypass panel (GVSBPAR40K50H)

Auxiliary Cabinets

  • Empty auxiliary cabinet (GVEAC7)

Optional Installation Kits

  • Seismic kit for UPS (GVSOPT002)

  • Parallel kit for UPS (GVSOPT006)

Air Filter

  • Air filter kit (GVSOPT001)

Battery Modules

9 Ah smart high capacity battery modules. This battery module type is delivered for UPS models with preinstalled battery strings.

  • Galaxy VS 9 Ah Smart High Capacity Battery Module (GVSBTHU)

  • Galaxy VS 9 Ah Smart Modular High Capacity Battery String (GVSBTH4)

9 Ah smart long-life high capacity battery modules. For this battery module type, select a UPS models without preinstalled battery strings.

  • Galaxy VS 9 Ah Smart Long-Life High Capacity Battery Module (GVSBTHULL)

  • Galaxy VS 9 Ah Smart Modular Long-Life High Capacity Battery String (GVSBTH4LL)

NOTE: Always use the same battery module type in the UPS system. Do not mix different battery module types.
QR code for this page

Was this helpful?